(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Possible to use hard and lubrication-free. Excellent total performance. A wide range of products for use in a broad range of fields. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number |
---|
4F620-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F620-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F620-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F620-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F620-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F620-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F630-15-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F630-15-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F630-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F630-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F630-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F630-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F630-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F630-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F640-15-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F640-15-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F640-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F640-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F640-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F640-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F640-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F640-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F650-15-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F650-15-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F650-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F650-15-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F650-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F650-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F650-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F650-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F710-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F710-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F710-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F710-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F710-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F710-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F710-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F710-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F720-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F720-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F720-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F720-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F720-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F720-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F720-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F720-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F730-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F730-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F730-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F730-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F730-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F730-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F730-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F730-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F740-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F740-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F740-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F740-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F740-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F740-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F740-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F740-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F750-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F750-20-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F750-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F750-20-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F750-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F750-25-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F750-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F750-25-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Manual Equipment | Locking Type Manual Equipment Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 140 to 200 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | - | 180 to 250 | Non-Locking | Lever |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal |
How can we improve?
How can we improve?