(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Possible to use hard and lubrication-free. Excellent total performance. A wide range of products for use in a broad range of fields. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number |
---|
4F020-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-M5-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-M5-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-M5-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F020-M5-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F110-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F110-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F120-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F120-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F130-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F130-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-06-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-06-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-06-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-08-M[1,4,6]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-08-M[1,4,6]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F140-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F140-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F210-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F210-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F210-08-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F210-08-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F210-08-M[2,3]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F210-08-M[2,3]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F210-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F210-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F220-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F220-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F220-08-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F220-08-M[2,3]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F220-08-M[2,3]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F220-08-M[2,3]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F220-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F220-08-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4F230-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F230-08-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Manual Equipment | Locking Type Manual Equipment Type | Position Change |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 16 to 20 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 16 to 20 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 16 to 20 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 16 to 20 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | M | - | 16 to 20 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | M | - | 16 to 20 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | M | - | 16 to 20 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | M | - | 16 to 20 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Lock | Non-lock Type Upward Direction / Non-locking with Dust-Proof Cover | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 20 to 25 | Non-Locking | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | Non-Locking | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | - | Rp | - | 20 to 25 | - | Button | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Non-Locking | Lever | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 20 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | Available | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | 40 to 80 | Lock | Button | NA |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Plumbing | Direct piping | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal | Pilot Air Supply | Internal |
How can we improve?
How can we improve?