1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Valve Direct Acting 3 Port Valve Selex Valve 3PA/3PB Series

Single Valve Direct Acting 3 Port Valve Selex Valve 3PA/3PB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

[Features]
· A direct acting 3-port valve that can be used in working pressure conditions ranging from 0.7 MPa to low vacuum.

Part Number
3PA110-GS4-[1,​2,​3,​4,​AC110V,​AC220V]
3PA110-GS4-M1-[1,​2,​3,​4,​AC110V,​AC220V]
3PA110-GS6-[1,​2,​3,​4,​AC110V,​AC220V]
3PA110-GS6-M1-[1,​2,​3,​4,​AC110V,​AC220V]
3PA110-M5-[1,​2,​3,​4,​AC110V,​AC220V]
3PA110-M5-M1-[1,​2,​3,​4,​AC110V,​AC220V]
3PB110-06-[1,​2,​3,​4,​AC110V,​AC220V]
3PB110-06-M1-[1,​2,​3,​4,​AC110V,​AC220V]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Connecting Tube Diameter Manual Equipment Sonic Conductance
(dm3/(s·bar))

-

DIRECT ACTING VALVE 1 Piece(s) 32 Day(s) DirectStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-Direct pipingφ4Non-Locking0.34

-

DIRECT ACTING VALVE 1 Piece(s) 32 Day(s) DirectStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-Direct pipingφ4Lock0.34

-

DIRECT ACTING VALVE 1 Piece(s) 32 Day(s) DirectStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-Direct pipingφ6Non-Locking0.34

-

DIRECT ACTING VALVE 1 Piece(s) 32 Day(s) DirectStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-Direct pipingφ6Lock0.34

-

DIRECT ACTING VALVE 1 Piece(s) 32 Day(s) DirectStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M5Direct piping-Non-Locking0.34

-

DIRECT ACTING VALVE 1 Piece(s) 32 Day(s) DirectStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M5Direct piping-Lock0.34

-

DIRECT ACTING VALVE 1 Piece(s) 9 Day(s) Manifold BaseStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/8Subbase Plumbing-Non-Locking0.37

-

DIRECT ACTING VALVE 1 Piece(s) 9 Day(s) Manifold BaseStandardDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/8Subbase Plumbing-Lock0.37

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Number of Solenoids Single Switching Type 2-position universal Status at Power Off Self-reset(spring return)
Applicable Cylinder Dia.(Ø) 16 to 40 Driving Type Linear Motion Type Poppet Seal Type Soft seal