(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
[Features]
· A wide lineup of compact valves.
Part Number |
---|
4KB110-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB110-06-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB120-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB120-06-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB130-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB130-06-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB140-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB140-06-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB150-06-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB150-06-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB210-[06,08]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB210-[06,08]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB220-[06,08]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB220-[06,08]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB230-[06,08]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB230-[06,08]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB240-[06,08]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB240-[06,08]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB250-[06,08]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB250-[06,08]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB310-[08,10]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB310-[08,10]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB320-[08,10]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB320-[08,10]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB330-[08,10]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB330-[08,10]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB340-[08,10]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB340-[08,10]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB350-[08,10]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB350-[08,10]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB410-[10,15]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB410-[10,15]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB420-[10,15]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB420-[10,15]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB430-[10,15]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB430-[10,15]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB440-[10,15]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB440-[10,15]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB450-[10,15]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB450-[10,15]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Manual Equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/8 / 1/4 | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 1/4 / 3/8 | 63 to 100 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rc | 3/8 / 1/2 | 125 to 160 | Lock |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal |
How can we improve?
How can we improve?