(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra compact valve. This space-saving device contributes to weight reduction. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
4SB039-00-[3,4,DC5V,DC6V] |
4SB039-00-M1-[3,4,DC5V,DC6V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Manual Equipment |
---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 9 Day(s) | DC12V / DC24V / DC5V / DC6V | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 9 Day(s) | DC12V / DC24V / DC5V / DC6V | Lock |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Number of Solenoids | Double |
Switching Type | 3 Position All Ports Blocked | Status at Power Off | Self-reset(spring return) | Applicable Cylinder Dia.(Ø) | 6 to 25 |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Connection Dia. | Manifold Solenoid Valve for Stand alone, Sub-plate Piping |
How can we improve?
How can we improve?