(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switch operation (requires no power supply) type by using a 4F-series air source that supports a wide range of fields.
[Features]
· Special soft seals are adopted for this product.
· Adopts a time-tested soft spool.
· Starting operation after leaving this product for a long period of time is smooth, and it also supports infrequent use.
· The adopted time-tested soft spool is resistant to dust.
Part Number |
---|
4F221-08 |
4F411-08 |
4F411-10 |
4F421-08 |
4F421-10 |
4F431-08 |
4F431-10 |
4F521-10 |
4F521-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Direct | Double | 2-position exhaust | Self-holding | Rp | - | 40 to 80 | Direct piping | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Manifold Base | Single | 2-position exhaust | Self-reset(differential pressure return) | Rc | - | 63 to 100 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Manifold Base | Single | 2-position exhaust | Self-reset(differential pressure return) | Rc | - | 63 to 100 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | Manifold Base | Double | 2-position exhaust | Self-holding | Rc | - | 63 to 100 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | Manifold Base | Double | 2-position exhaust | Self-holding | Rc | - | 63 to 100 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Manifold Base | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | Rc | - | 63 to 100 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Manifold Base | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | Rc | - | 63 to 100 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | Manifold Base | Double | 2-position exhaust | Self-holding | Rc | - | 80 to 160 | Subbase Plumbing | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | Manifold Base | Double | 2-position exhaust | Self-holding | Rc | - | 80 to 160 | Subbase Plumbing |
Loading...
Type | Master Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Specifications | Standard / Explosion Proofing / Oil-Free | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Pilot Air Supply | External Parts | Manual Equipment | No |
How can we improve?
How can we improve?