1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Explosion-Proof Direct Acting 2-port Solenoid Valve General-Purpose Valve AB41E4/AB42E4 Series

Explosion-Proof Direct Acting 2-port Solenoid Valve General-Purpose Valve AB41E4/AB42E4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Explosion-proof direct acting 2-Port solenoid valve.
[Features]
· Solenoid valve that can be installed in hazardous areas where flammable gas or vapors can produce an explosive atmosphere.
· Product compliant with conventionally applied explosion-proof standards (Common name: Structural standards).
· Pressure-resistant explosion-proof structure d2G4 (explosion class 2 and ignition grade class G4).
· Model Approval No. AB41E4: T64349, AB42E4: T64352.
· NC type (open when power on) and NO type (closed when power on).
· Connection diameter: Rc1/4, Rc3/8.
[Applications]
· Ideal for multi-fluid control in explosion-proof atmosphere.

Part Number
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-0[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-B[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-C[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-D[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-E[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-F[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-H[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-J[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-K[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-L[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-M[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-N[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-P[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AB42E4-[02,​03]-[1,​2,​3,​4,​5,​6,​7]-R[3,​5][L,​M,​T]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Voltage Body Material Coil Type External Conductive Wire Pull Type Orifice Sealing Material

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•BronzeHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 26 Day(s) Rc1/4 / 3/8100 V AC / 200 VACStainless steelHeat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In DiodeConduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7-

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard / Explosion Proofing
Switching Type 2-Port Normally Open Driving Type Linear Motion Type Number of Solenoids Single
Application Single Item