(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Explosion-proof valves were developed using the reliable and high quality Multilex valve as the base, for automatizing and saving-time in dangerous areas, based on "Respect of human life and Maintaining company activities."
Part Number |
---|
AP21E2-32A-C4[L,M,T]-[AC100V,AC200V] |
AP21E2-32A-F4[L,M,T]-[AC100V,AC200V] |
AP21E2-32A-K4[L,M,T]-[AC100V,AC200V] |
AP21E2-32A-N4[L,M,T]-[AC100V,AC200V] |
AP21E2-32F-C4[L,M,T]-[AC100V,AC200V] |
AP21E2-32F-F4[L,M,T]-[AC100V,AC200V] |
AP21E2-32F-K4[L,M,T]-[AC100V,AC200V] |
AP21E2-32F-N4[L,M,T]-[AC100V,AC200V] |
AP21E2-40A-C4[L,M,T]-[AC100V,AC200V] |
AP21E2-40A-F4[L,M,T]-[AC100V,AC200V] |
AP21E2-40A-K4[L,M,T]-[AC100V,AC200V] |
AP21E2-40A-N4[L,M,T]-[AC100V,AC200V] |
AP21E2-40F-C4[L,M,T]-[AC100V,AC200V] |
AP21E2-40F-F4[L,M,T]-[AC100V,AC200V] |
AP21E2-40F-K4[L,M,T]-[AC100V,AC200V] |
AP21E2-40F-N4[L,M,T]-[AC100V,AC200V] |
AP21E2-50A-C4[L,M,T]-[AC100V,AC200V] |
AP21E2-50A-F4[L,M,T]-[AC100V,AC200V] |
AP21E2-50A-K4[L,M,T]-[AC100V,AC200V] |
AP21E2-50A-N4[L,M,T]-[AC100V,AC200V] |
AP21E2-50F-C4[L,M,T]-[AC100V,AC200V] |
AP21E2-50F-F4[L,M,T]-[AC100V,AC200V] |
AP21E2-50F-K4[L,M,T]-[AC100V,AC200V] |
AP21E2-50F-N4[L,M,T]-[AC100V,AC200V] |
AP22E2-32A-C4[L,M,T]-[AC100V,AC200V] |
AP22E2-32A-F4[L,M,T]-[AC100V,AC200V] |
AP22E2-32A-K4[L,M,T]-[AC100V,AC200V] |
AP22E2-32A-N4[L,M,T]-[AC100V,AC200V] |
AP22E2-32F-C4[L,M,T]-[AC100V,AC200V] |
AP22E2-32F-F4[L,M,T]-[AC100V,AC200V] |
AP22E2-32F-K4[L,M,T]-[AC100V,AC200V] |
AP22E2-32F-N4[L,M,T]-[AC100V,AC200V] |
AP22E2-40A-C4[L,M,T]-[AC100V,AC200V] |
AP22E2-40A-F4[L,M,T]-[AC100V,AC200V] |
AP22E2-40A-K4[L,M,T]-[AC100V,AC200V] |
AP22E2-40A-N4[L,M,T]-[AC100V,AC200V] |
AP22E2-40F-C4[L,M,T]-[AC100V,AC200V] |
AP22E2-40F-F4[L,M,T]-[AC100V,AC200V] |
AP22E2-40F-K4[L,M,T]-[AC100V,AC200V] |
AP22E2-40F-N4[L,M,T]-[AC100V,AC200V] |
AP22E2-50A-C4[L,M,T]-[AC100V,AC200V] |
AP22E2-50A-F4[L,M,T]-[AC100V,AC200V] |
AP22E2-50A-K4[L,M,T]-[AC100V,AC200V] |
AP22E2-50A-N4[L,M,T]-[AC100V,AC200V] |
AP22E2-50F-C4[L,M,T]-[AC100V,AC200V] |
AP22E2-50F-F4[L,M,T]-[AC100V,AC200V] |
AP22E2-50F-K4[L,M,T]-[AC100V,AC200V] |
AP22E2-50F-N4[L,M,T]-[AC100V,AC200V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Voltage | Body Material | Coil Type | External Conductive Wire Pull Type | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class H Explosion-Resistant Coil d2G2 | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | Seal: PTFE; O-Ring: FKM; Non-Oil |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Explosion Proofing |
---|---|---|---|---|---|
Driving Type | Pilot-operated | Operating Temperature Range(°C) | 5::181 | Number of Solenoids | Single |
Operating Pressure Differential Range(MPa) | 0.05::1.2 | Application | Single Item | Insulation Class | H |
How can we improve?
How can we improve?