(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Explosion-proof valves were developed using the reliable and high quality Multilex valve as the base, for automatizing and saving-time in dangerous areas, based on "Respect of human life and Maintaining company activities."
Part Number |
---|
ADK11E4-20A-0[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-B[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-D[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-E[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-H[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-J[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-L[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-M[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-P[3,5][L,M,T]-[AC100V,AC200V] |
ADK11E4-20A-R[3,5][L,M,T]-[AC100V,AC200V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Body Material | Coil Type | External Conductive Wire Pull Type | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | EPDM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | EPDM, No Oil Treatment |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard / Explosion Proofing |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Connection Type | Rc | Plumbing Thread Nominal | 3/4 |
Driving Type | Pilot kick Type | Orifice Dia.(Ø) | 23 | Operating Temperature Range(°C) | -10::60 |
Number of Solenoids | Single | Application | Single Item |
How can we improve?
How can we improve?