(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Explosion-proof valves were developed using the reliable and high quality Multilex valve as the base, for automatizing and saving-time in dangerous areas, based on "Respect of human life and Maintaining company activities."
Part Number |
---|
AD21E4-32A-0[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-B[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-D[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-E[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-H[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-J[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-L[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32A-M[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-0[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-B[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-D[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-E[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-H[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-J[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-L[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-32F-M[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-0[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-B[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-D[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-E[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-H[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-J[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-L[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40A-M[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-0[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-B[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-D[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-E[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-H[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-J[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-L[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-40F-M[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-0[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-B[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-D[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-E[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-H[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-J[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-L[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50A-M[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-0[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-B[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-D[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-E[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-H[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-J[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-L[3,5][L,M,T]-[AC100V,AC200V] |
AD21E4-50F-M[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-0[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-B[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-D[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-E[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-H[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-J[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-L[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32A-M[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-0[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-B[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-D[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-E[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-H[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-J[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-L[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-32F-M[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-0[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-B[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-D[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-E[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-H[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-J[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-L[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40A-M[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-0[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-B[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-D[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-E[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-H[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-J[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-L[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-40F-M[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-0[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-B[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-D[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-E[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-H[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-J[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-L[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50A-M[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50F-0[3,5][L,M,T]-[AC100V,AC200V] |
AD22E4-50F-B[3,5][L,M,T]-[AC100V,AC200V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Voltage | Body Material | Coil Type | External Conductive Wire Pull Type | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 43 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 35 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 53 | 100 V AC / 200 VAC | - | Heat-Resistant Class B Explosion-Resistant Coil d2G4 / Heat-Resistant Class B Explosion-Resistant Coil d2G4 with Built-In Diode | Conduit Pipe Screw Connection (G1/2) / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ7.5 to 8.4 / Pressure-Resistant Gasket (G1/2) Coupling, Cable Outer Diameter φ8.5 to 9.4 | FKM |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Explosion Proofing |
---|---|---|---|---|---|
Driving Type | Pilot-operated | Operating Temperature Range(°C) | -10::60 | Number of Solenoids | Single |
Operating Pressure Differential Range(MPa) | 0.02::0.7 | Application | Single Item | Insulation Class | B |
How can we improve?
How can we improve?