(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2 port solenoid valve employing pilot kick system. Series provided respectively for compressed air, water and steam. Can operate from differential pressure 0 as it uses a pilot kick system.
Pilot kick type 2-port valve for steam, PKS series, images
Features
Item | PKS-04-27 | PKS-06-27 | PKS-10-27 | PKS-12-27 | PKS-14-27 | PKS-20-25 |
---|---|---|---|---|---|---|
Operating fluid | steam | |||||
Connection port diameter | Rc1/2 | Rc3/4 | Rc1 | 32 flange | 40 flange | 50 Flanges |
Orifice diameter mm | 15 | 20 | 25 | 35 | 40 | 50 |
Cv value | 4 | 7 | 12 | 22 | 30 | 48 |
Operating pressure difference MPa | 0 to 0.7 | 0 to 0.5 | ||||
Pressure resistance (water pressure) MPa | 1.5 | 1.0 | ||||
Fluid temperature °C | 5 to 175 | 5 to 160 | ||||
Ambient temperature (°C) | 0 to 70 | |||||
Valve seat leakage cm^3/min | 400 or Less [with pneumatic pressure of 0.05 to 0.7 (0.5) MPa] | |||||
Mounting orientation | Limited to the vertical posture with the coil area facing up. | |||||
Weight (kg) | 1.8 | 2.2 | 2.9 | 9 | 10 | 13 |
Part Number |
---|
PKS-06-27-AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,536.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Rc | 3/4 | - | 20 |
Loading...
Type | Electromagnetic | Applicable Fluid | Steam | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Pilot kick Type | Operating Temperature Range(°C) | 5:: 175 |
Number of Solenoids | Single | Body Material | Bronze | Application | Single Item |
Material of Body | Brass, bronze | Coil Option | Open frame lead coil |
Please check the type/dimensions/specifications of the part PKS-06-27-AC100V in the Pilot-operated 2 port valve for steam PKS series series.
Part Number |
---|
PKS-04-27-AC100V |
PKS-04-27-AC200V |
PKS-06-27-AC200V |
PKS-10-27-AC100V |
PKS-10-27-AC200V |
PKS-12-27-AC100V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 3,860.70 | 1 Piece(s) | 11 Day(s) | Rc | 1/2 | - | 15 | ||
฿ 3,912.87 | 1 Piece(s) | 11 Day(s) | Rc | 1/2 | - | 15 | ||
฿ 4,679.31 | 1 Piece(s) | 11 Day(s) | Rc | 3/4 | - | 20 | ||
฿ 5,405.40 | 1 Piece(s) | 11 Day(s) | Rc | 1 | - | 25 | ||
฿ 5,405.40 | 1 Piece(s) | 11 Day(s) | Rc | 1 | - | 25 | ||
฿ 11,406.62 | 1 Piece(s) | 60 Day(s) | Pipe flange | - | 32 | 35 |
How can we improve?
How can we improve?