1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct-acting 3-port solenoid valve Discrete multi-rex valve AG34/44 series

Direct-acting 3-port solenoid valve Discrete multi-rex valve AG34/44 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Multilex valve series for controlling water, air, oil, vacuum and other fluids
· Offers high reliability and high quality and the ample options assure performance in different equipment and device types.

Part Number
AG44-02-3-0-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-0[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-B-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-B[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-D-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-D[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-E-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-E[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-H-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-H[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-H[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-HZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-J-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-J[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-J[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-JZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-L-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-L[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-L[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-LZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-M-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-M[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-M[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-MZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-P-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-P[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-P[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-PZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-R-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-R[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-R[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-3-RZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-0-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-0[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-B-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-B[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-D-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-D[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-E-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-E[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-H-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-H[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-H[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-HZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-J-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-J[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-J[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-JZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-L-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-L[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-L[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-LZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-M-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-M[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-M[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-MZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-P-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-P[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-P[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-PZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-R-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-R[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-R[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-02-4-RZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-0-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-0[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-B-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-B[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-D-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-D[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-E-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-E[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-H-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-H[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-H[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-HZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-J-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-J[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-J[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-JZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-L-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-L[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-L[00,​2E,​2G,​2H,​3A,​3I,​3J,​3M,​3N,​4A,​4M,​4N,​5A,​5I,​5J,​5M,​5N]Z-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
AG44-03-1-LZ-[AC100V,​AC200V,​DC12V,​DC24V,​DC48V,​DC100V]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Orifice Dia (Top) (φ) Body Material Coil symbol * No symbol (no option) cannot be selected for Dry Air. Sealing Material Special Specification Voltage * The voltages [100 VAC and 200 VAC] cannot be selected for dry air with coil code [3A, 3M, 3N, 3I or 3J]

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-No Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-No Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-No Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-No Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-No Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/432.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0-No Markings (without Option)NBR (with Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)NBR (with Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0-No Markings (without Option)NBR (Without Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)NBR (Without Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0-No Markings (without Option)NBRNA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)NBRNA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc1/433.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0-No Markings (without Option)NBR (with Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)NBR (with Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0-No Markings (without Option)NBR (Without Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)NBR (Without Option)NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0-No Markings (without Option)NBRNA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0-2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)NBRNA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•BronzeNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•Bronze2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Brass•BronzeNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Stainless steelNo Markings (without Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-NA12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Stainless steel2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

-

FLUID CONTROL COMPONENTS 1 Piece(s) 47 Day(s) Rc3/822.0Stainless steelNo Markings (without Option)-For Dry Air12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC

Loading...

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard
Switching Type 3-Port Normally Open Driving Type Linear Motion Type Number of Solenoids Single
Application Single Item