(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Multilex valve series for controlling water, air, oil, vacuum and other fluids
· Offers high reliability and high quality and the ample options assure performance in different equipment and device types.
Part Number |
---|
AG43-03-5-0-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-0[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-B-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-B[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-C-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-C[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-D-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-D[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-E-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-E[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-F-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-F[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-HZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-J-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-JZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-K-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-K[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-L-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-LZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-M-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-MZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-N-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-N[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-P-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-P[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-P[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-PZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-R-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-R[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-R[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-03-5-RZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[0,B,C,D,E,F,K,N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[0,B,C,D,E,F,K,N][00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[H,J,L,M,P,R]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[H,J,L,M,P,R][00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[H,J,L,M,P,R][00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-4-[H,J,L,M,P,R]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[00,2E,2G,2H,4A,4M,4N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[0,B,C,D,E,F,K,N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[0,B,C,D,E,F,K,N][00,2E,2G,2H,4A,4M,4N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[0,B,C,D,E,F,K,N][3A,3I,3J,3M,3N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[3A,3I,3J,3M,3N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[H,J,L,M,P,R]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[H,J,L,M,P,R][00,2E,2G,2H,4A,4M,4N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[H,J,L,M,P,R][3A,3I,3J,3M,3N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2G-5-[H,J,L,M,P,R][3A,3I,3J,3M,3N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-0-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-0[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-B-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-B[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-C-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-C[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-D-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-D[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-E-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-E[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-F-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-F[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-HZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-J-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-JZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-K-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-K[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-L-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-LZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-M-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG43-2N-4-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Orifice Dia (Top) (φ) | Body Material | Coil symbol * No symbol (no option) cannot be selected for Dry Air. | Sealing Material | Special Specification | Voltage * The voltages [100 VAC and 200 VAC] cannot be selected for dry air with coil code [3A, 3M, 3N, 3I or 3J] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | NBR | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 3/8 | 3.5 | - | No Markings (without Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.0 | - | - | - | - | 48 VDC / 100 VDC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 74 Day(s) | G | 1/4 | 3.5 | - | - | - | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | Brass•Bronze | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | Brass•Bronze | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | - | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | - | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | NPT | 1/4 | 3.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil / Gas | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 3-Port Normally Closed | Driving Type | Linear Motion Type | Orifice Dia.(Ø) | 3 |
Number of Solenoids | Single | Application | Single Item |
How can we improve?
How can we improve?