(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NO pressure type direct acting 3 port solenoid valve.
[Features]
· General-purpose valves for controlling various fluids including water, air, oil and vacuum.
· Offers high reliability and high quality and the ample options assure improved performance in different equipment and device types.
· NO pressurized type.
· Connection diameter: Rc1/8, Rc1/4, Rc3/8.
· The ethylene propylene rubber (EPDM) seal combination cannot be used with air as the fluid.
· This is because compressed air contains oil and EPDM is not oil-resistant.
[Applications]
· For fluid control.
Part Number |
---|
AG41-02-1-W-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-1-W[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-0-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-0[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-B-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-B[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-C-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-C[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-D-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-D[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-E-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-E[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-F-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-F[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-HZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-J-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-JZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-K-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-K[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-L-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-LZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-M-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-MZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-N-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-N[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-P-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-P[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-P[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-PZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-R-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-R[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-R[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-RZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-V-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-V[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-W-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-02-2-W[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-0-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-0[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-B-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-B[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-C-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-C[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-D-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-D[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-E-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-E[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-F-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-F[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-H[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-HZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-J-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-J[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-JZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-K-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-K[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-L-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-L[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-LZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-M-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-M[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-MZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-N-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-N[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-P-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-P[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-P[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-PZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-R-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-R[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-R[00,2E,2G,2H,3A,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N]Z-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AG41-03-2-RZ-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Orifice Dia (Top) (φ) | Body Material | Coil symbol * No symbol (no option) cannot be selected for Dry Air. | Sealing Material | Special Specification | Voltage * The voltages [100 VAC and 200 VAC] cannot be selected for dry air with coil code [3A, 3M, 3N, 3I or 3J] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 24 Day(s) | Rc | 1/4 | 2 | 2.0 | - | No Markings (without Option) | FKM, Vacuum Inspection | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 24 Day(s) | Rc | 1/4 | 2 | 2.0 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, Vacuum Inspection | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR (with Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR (with Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR (Without Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR (Without Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, Vacuum Inspection | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, Vacuum Inspection | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, Vacuum Inspection | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 47 Day(s) | Rc | 1/4 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, Vacuum Inspection | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR (with Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR (with Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR (Without Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR (Without Option) | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | NBR, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | FKM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | PTFE, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | NA | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / No Markings (with Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | Rc | 3/8 | 2.3 | 2.3 | - | No Markings (without Option) | EPDM, No Oil Treatment | For Dry Air | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil / Gas | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 3 Port Universal | Driving Type | Linear Motion Type | Number of Solenoids | Single |
Application | Single Item |
How can we improve?
How can we improve?