(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A direct acting solenoid valve for water. The highly corrosion resistant materials make the product superior in durability, and the lightweight, compact and low-power consumption properties contribute to the reduction of environmental load of machines and systems.
[Features]
·Reliability and durability have been improved by using highly corrosion resistant materials.
·Uses low-wattage coils.
[Application]
·Ideal for water control.
Part Number |
---|
FWB32-8-5-02HSB-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Series Size (mm) | Mounting Plate | Voltage | Coil Option | Combination of Material (Body / Seal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,529.51 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | 1/4 | 4 | 3:28 | B: Available | 3:DC24V | 2HS | 0: Brass |
Loading...
Type | Electromagnetic | Applicable Fluid | Water | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Rc | Driving Type | Linear Motion Type | Number of Solenoids | Single |
Application | Single Item |
Please check the type/dimensions/specifications of the part FWB32-8-5-02HSB-3 in the Direct Operated 2-Port Solenoid Valve for Water, Single Just-Fit Valve FWB Series series.
Part Number |
---|
FWB21-6-2-02C-4 |
FWB21-6-2-02CB-1 |
FWB21-6-2-02CB-2 |
FWB32-8-5-D2C-2 |
FWB32-8-5-D2C-3 |
FWB32-8-5-D2HS-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Series Size (mm) | Mounting Plate | Voltage | Coil Option | Combination of Material (Body / Seal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 932.84 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/8 | 2 | 2:22 | N/A (standard) | 4:DC12V | 2C (standard) | 0: Brass | ||
฿ 976.22 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/8 | 2 | 2:22 | B: Available | 1:AC100V | 2C (standard) | 0: Brass | ||
฿ 976.22 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/8 | 2 | 2:22 | B: Available | 2:AC200V | 2C (standard) | 0: Brass | ||
฿ 2,568.55 | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | 1/4 | 4 | 3:28 | N/A (standard) | 2:AC200V | 2C (standard) | D: Stainless steel | ||
฿ 2,568.55 | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | 1/4 | 4 | 3:28 | N/A (standard) | 3:DC24V | 2C (standard) | D: Stainless steel | ||
฿ 3,106.57 | 1 Piece(s) | 60 Day(s) | [Normally Open] 2-Port Normally Open | 1/4 | 4 | 3:28 | N/A (standard) | 3:DC24V | 2HS | D: Stainless steel |
How can we improve?
How can we improve?