1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Operated 2-Port Solenoid Valve for Water, Single Just-Fit Valve FWB Series (Part Number)

FLUID CONTROL COMPONENTS

Direct Operated 2-Port Solenoid Valve for Water, Single Just-Fit Valve FWB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 932.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A direct acting solenoid valve for water. The highly corrosion resistant materials make the product superior in durability, and the lightweight, compact and low-power consumption properties contribute to the reduction of environmental load of machines and systems.
[Features]
·Reliability and durability have been improved by using highly corrosion resistant materials.
·Uses low-wattage coils.
[Application]
·Ideal for water control.

Part Number
FWB31-8-5-D2GB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Series Size
(mm)
Mounting Plate Voltage Coil Option Combination of Material (Body / Seal)

฿ 1,878.69

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/443:28B: Available1:AC100V2GD: Stainless steel

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Water Operating Environment Standard
Connection Type Rc Driving Type Linear Motion Type Number of Solenoids Single
Application Single Item

Please check the type/dimensions/specifications of the part FWB31-8-5-D2GB-1 in the Direct Operated 2-Port Solenoid Valve for Water, Single Just-Fit Valve FWB Series series.

Products with similar specification

Part Number
FWB21-6-2-02C-4
FWB21-6-2-02CB-1
FWB21-6-2-02CB-2
FWB31-8-5-D2HS-1
FWB31-8-5-D2HS-3
FWB31-8-5-D2HSB-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Series Size
(mm)
Mounting Plate Voltage Coil Option Combination of Material (Body / Seal)

฿ 932.84

1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/822:22N/A (standard)4:DC12V2C (standard)0: Brass

฿ 976.22

1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/822:22B: Available1:AC100V2C (standard)0: Brass

฿ 976.22

1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/822:22B: Available2:AC200V2C (standard)0: Brass

฿ 2,117.31

1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/443:28N/A (standard)1:AC100V2HSD: Stainless steel

฿ 2,117.31

1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/443:28N/A (standard)3:DC24V2HSD: Stainless steel

฿ 2,160.70

1 Piece(s) 60 Day(s) [Normally Closed] 2-Port Normally Closed1/443:28B: Available3:DC24V2HSD: Stainless steel