(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the body is made of stainless steel material, a variety of fluids ranging from air and water to dry air and low vacuum can be controlled. Compact solenoid valve with longer life and variable installation.
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Connection Type | M | Plumbing Thread Nominal | M5 |
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -10::60 | Number of Solenoids | Single |
Application | Single Item | Material of Body | Stainless steel |
Please check the type/dimensions/specifications of the part USB2-M5-2-DC24V in the Small Direct Acting Electromagnetic Valve, USB2 Series series.
Part Number |
---|
USB2-M5-1-AC200V |
USB2-M5-1-DC12V |
USB2-M5-1-DC24V |
USB2-M5-1-L-AC100V |
USB2-M5-1-L-DC24V |
USB2-M5-2-L-DC24V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Orifice Dia. (Ø) | Seal Material | Voltage |
---|---|---|---|---|---|---|---|
฿ 1,670.43 | 1 Piece(s) | 60 Day(s) | 1 | Nitrile rubber | 200 V AC (50/60 Hz) | ||
฿ 1,393.52 | 1 Piece(s) | 5 Day(s) | 1 | Nitrile rubber | 12 V DC | ||
฿ 1,393.52 | 1 Piece(s) | 5 Day(s) | 1 | Nitrile rubber | 24 V DC | ||
฿ 2,017.52 | 1 Piece(s) | 60 Day(s) | 1 | Nitrile rubber, degreasing process | 100 V AC (50/60 Hz) | ||
฿ 1,843.99 | 1 Piece(s) | 60 Day(s) | 1 | Nitrile rubber, degreasing process | 24 V DC | ||
฿ 1,843.99 | 1 Piece(s) | 60 Day(s) | 1.5 | Nitrile rubber, degreasing process | 24 V DC |
How can we improve?
How can we improve?