(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact solenoid valve with a resin material for the body and stainless steel as the wetted metal material, is applicable for a wide range of fluids. Can be applied for a variety of fluids including compressed air, water, pure water, and low vacuum.
Part Number |
---|
USG2-M6-[1,2]-[G,S][1,2]-DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Orifice Dia. (Ø) | Body Material | Sealing Material | Welded Metal Material |
---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | 1 ~ 1.5 | Resin | FKM / NBR | Equivalent to SUS316 / Equivalent to SUS405 |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum | Operating Environment | Standard / No oil |
---|---|---|---|---|---|
Switching Type | 3 Port Universal | Connection Type | M | Plumbing Thread Nominal | M6 |
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | 0::60 | Number of Solenoids | Single |
Body Material | Resin | Application | Single Item | Material of Body | Resin |
How can we improve?
How can we improve?