1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot-Operated 2 Ports Electromagnetic General-Purpose Valve AP11/12 Series

Pilot-Operated 2 Ports Electromagnetic General-Purpose Valve AP11/12 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

General-purpose valve series for controlling various types of fluids.
[Features]
· NC type (open when power on) and NO type (closed when power on).
· Connection diameter: Rc1/4 to Rc1.
· Piston drive type.
[Applications]
· Ideal for controlling various types of fluids (water, air, oil, vacuum).

Part Number
AP11-8[A,​G,​N]-0[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-B[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-C[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-D[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-E[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-F[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-H[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-J[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-K[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-L[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-M[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-8[A,​G,​N]-N[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-0[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-B[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-C[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-D[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-E[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-F[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-H[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-J[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-K[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-L[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-M[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-10[A,​G,​N]-N[3I,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-0[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-B[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-C[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-D[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-E[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-F[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-H[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-J[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-K[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-L[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-M[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP11-25[A,​G,​N]-N[3I,​3J,​4M,​4N,​5A,​5I,​5J,​5M,​5N,​6C,​6E,​6G,​6H]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-0[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-0[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-B[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-B[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-C[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-C[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-D[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-D[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-E[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-E[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-F[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-F[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-H[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-H[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-J[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-J[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-K[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-K[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-L[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-L[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-M[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-M[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-N[3I,​3J]-[DC48V,​DC100V]
AP12-8[A,​G,​N]-N[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-0[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-0[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-B[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-B[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-C[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-C[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-D[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-D[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-E[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-E[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-F[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-F[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-H[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-H[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-J[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-J[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-K[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-K[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-L[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-L[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-M[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-M[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-N[3I,​3J]-[DC48V,​DC100V]
AP12-10[A,​G,​N]-N[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-15[A,​G,​N]-0[3I,​3J]-[DC48V,​DC100V]
AP12-15[A,​G,​N]-0[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-15[A,​G,​N]-B[3I,​3J]-[DC48V,​DC100V]
AP12-15[A,​G,​N]-B[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
AP12-15[A,​G,​N]-C[3I,​3J]-[DC48V,​DC100V]
AP12-15[A,​G,​N]-C[4M,​4N,​5A,​5I,​5J,​5M,​5N]-[DC48V,​DC100V]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Body Material Sealing Material

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1/4100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT3/8100.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 17 Day(s) [Normally Closed] 2-Port Normally ClosedRc / G / NPT1250.05~1.22C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J / 6C / 6E / 6G / 6H12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/4100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACStainless steel-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 50 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT3/8100.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: PTFE; Non-Oil

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/2150.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/2150.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/2150.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/2150.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VACBrass•Bronze-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/2150.05~0.92C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

-

FLUID CONTROL COMPONENTS 1 Piece(s) 57 Day(s) [Normally Open] 2-Port Normally OpenRc / G / NPT1/2150.05~0.94M / 4N / 5 A / 5 N / 5 m / 5I / 5J12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC-Seal: PTFE; O-Ring: FKM

Loading...

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil Operating Environment Standard
Driving Type Pilot-operated Number of Solenoids Single Application Single Item