(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pilot-type 2-port solenoid valve.
[Features]
· General-purpose valve series for controlling various types of fluids.
· Reliable, high-quality, and variety of options and variations are available to ensure the high performance of various facilities and equipment.
· The combination of body material and seal allows for a wide variety of fluids.
· NC type (open when power on) and NO type (closed when power on).
· Connection diameter: Rc1/4 to Rc1.
· Diaphragm driven type.
[Applications]
· Ideal for controlling various types of vapors.
Part Number |
---|
AD21-40F-E6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-E[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-E[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-H6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-H[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-H[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-J6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-J[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-J[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-L6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-L[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-L[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-M6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-M[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-40F-M[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-06H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-0[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-0[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-B6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-B[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-B[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-D6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-D[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-D[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-E6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-E[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-E[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-H6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-H[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-H[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-J6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-J[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-J[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-L6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-L[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-L[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-M6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-M[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50A-M[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-06H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-0[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-0[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-B6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-B[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-B[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-D6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-D[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-D[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-E6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-E[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-E[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-H6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-H[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-H[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-J6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-J[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-J[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-L6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-L[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-L[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-M6H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-M[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A,6C,6E,6G]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD21-50F-M[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-0[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-0[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-B[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-B[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-D[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-D[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-E[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-E[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-H[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-H[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-J[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-J[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-L[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-L[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-M[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32A-M[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-0[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-0[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-B[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-B[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-D[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-D[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-E[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-E[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-H[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-H[4M,4N,5A,5I,5J,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
AD22-32F-J[2C,2E,2G,2H,3A,3I,3J,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Coil Symbol | Voltage | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 46 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 43 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 6H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A / 6C / 6E / 6G | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 53 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 4M / 4N / 5 A / 5 N / 5 m / 5I / 5J | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 64 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 35 | 2C / 2E / 2G / 2H / 3 m / 3A / 3I / 3J / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | - |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Pilot-operated | Operating Temperature Range(°C) | -10::60 | Number of Solenoids | Single |
Application | Single Item |
How can we improve?
How can we improve?