(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-purpose valve that offers a stable operation and a long lifespan.
[Features]
·The use of 3-port pilot valve makes the operation stable.
·Packless, double-layer pipe structure.
·Short plunger stroke.
·NC (open when energized) type, NO (closed when energized) type
·Operating fluid: Steam, water, air
·Connection port diameter: Rc1/2, Rc3/4, Rc1, 32 to 80 flange
[Application]
·Ideal for controlling steam, water and air.
Part Number |
---|
PVS-20A-210-AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,445.33 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] Normally Closed | Rc | 3/4 | - | 20 | 100 V AC 50/60 Hz |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Steam | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Pilot-operated | Operating Temperature Range(°C) | 5:: 185 | Number of Solenoids | Single |
Body Material | Bronze | Application | Single Item | Material of Body | Brass, bronze |
Coil Option | Open frame lead coil |
Please check the type/dimensions/specifications of the part PVS-20A-210-AC100V in the Pilot Two-Port Solenoid Valve, PVS Series series.
Part Number |
---|
PVS-15A-210-AC200V |
PVS-15A-210NO-AC100V |
PVS-15A-210NO-AC200V |
PVS-20A-210-AC200V |
PVS-20A-210NO-AC100V |
PVS-20A-210NO-AC200V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Voltage |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,204.44 | 1 Piece(s) | 60 Day(s) | [Normally Closed] Normally Closed | Rc | 1/2 | - | 15 | 200 V AC 50/60 Hz | ||
฿ 6,935.91 | 1 Piece(s) | 60 Day(s) | [Normally Open] Normally Open | Rc | 1/2 | - | 15 | 100 V AC 50/60 Hz | ||
฿ 6,935.91 | 1 Piece(s) | 60 Day(s) | [Normally Open] Normally Open | Rc | 1/2 | - | 15 | 200 V AC 50/60 Hz | ||
฿ 6,829.85 | 1 Piece(s) | 11 Day(s) | [Normally Closed] Normally Closed | Rc | 3/4 | - | 20 | 200 V AC 50/60 Hz | ||
฿ 8,296.75 | 1 Piece(s) | 60 Day(s) | [Normally Open] Normally Open | Rc | 3/4 | - | 20 | 100 V AC 50/60 Hz | ||
฿ 8,296.75 | 1 Piece(s) | 60 Day(s) | [Normally Open] Normally Open | Rc | 3/4 | - | 20 | 200 V AC 50/60 Hz |
How can we improve?
How can we improve?