(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder valves are air operated valves using a cylinder driving system with external pilot air. It is suitable for various fluids such as water, air, gas, low-vacuum, steam.
Part Number |
---|
SVB1V-15A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1V-15A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1V-15A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1V-15A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1V-15A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1V-15A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2V-10A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2V-10A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2V-10A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2V-10A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2V-10A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2V-10A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/2 | 15 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/2 | 15 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/2 | 15 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/2 | 15 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/2 | 15 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | 1/2 | 15 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 16 Day(s) | [Normally Open] 2-Port Normally Open | 3/8 | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 16 Day(s) | [Normally Open] 2-Port Normally Open | 3/8 | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 16 Day(s) | [Normally Open] 2-Port Normally Open | 3/8 | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 16 Day(s) | [Normally Open] 2-Port Normally Open | 3/8 | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 16 Day(s) | [Normally Open] 2-Port Normally Open | 3/8 | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 16 Day(s) | [Normally Open] 2-Port Normally Open | 3/8 | 10 | - | EPDM |
Loading...
Type | Air Operated Type | Applicable Fluid | Air / Water / Vacuum | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Rc | Operating Temperature Range(°C) | -10::60 | Application | Single Item |
How can we improve?
How can we improve?