(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder valves are air operated valves using a cylinder driving system with external pilot air. It is suitable for various fluids such as water, air, gas, low-vacuum, steam.
Part Number |
---|
SAB3V-8A-0 |
SAB3V-8A-B |
SAB3V-8A-D |
SAB3V-8A-E |
SAB3V-8A-P |
SAB3V-8A-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 12 Day(s) | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 12 Day(s) | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 12 Day(s) | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 12 Day(s) | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 12 Day(s) | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 12 Day(s) | Stainless steel | - |
Loading...
Type | Air Operated Type | Applicable Fluid | Vacuum | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Double-Acting Operation Type | Connection Type | Rc | Plumbing Thread Nominal | 1/4 |
Orifice Dia.(Ø) | 10 | Application | Single Item | Operation Mode | Double Acting Operation Type |
How can we improve?
How can we improve?