(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air-operated 2-port valve.
[Features]
· NC (normally closed) type, NO (normally open) type, double acting type
· Connection port diameter: Rc1/4 to Rc2, 32 to 50 flange
· Operating fluid: Air, gas
[Application]
· Ideal for air and gas fluid control.
· Can also be used in an explosion-proof atmosphere.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operation Mode | Material of Body | Seal Material | Mounting Plate | Option | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,995.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 1,961.94 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 2,342.94 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 2,455.75 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 4,425.55 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 4,538.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 4,772.64 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 4,885.46 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 2,195.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 2,386.33 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 2,499.13 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 4,685.87 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 4,798.69 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 5,032.97 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 5,145.78 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 2,299.55 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 2,244.31 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 2,412.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | Mounting plate assembly position reversal | - | - | ||
฿ 2,646.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 2,759.46 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 5,249.91 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 5,362.72 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 5,597.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 5,709.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 2,950.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 2,849.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 3,254.07 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 6,681.70 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 6,794.52 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 6,985.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 7,098.22 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 3,307.79 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 3,670.60 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 3,670.60 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | Mounting plate assembly position reversal | - | - | ||
฿ 3,991.67 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 7,766.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 8,200.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 6,551.54 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 7,506.07 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 15,662.97 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 9,068.03 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 6,985.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 8,330.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 18,613.33 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 19,958.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - |
Loading...
Type | Air Operated Type | Applicable Fluid | Air / Gas | Operating Environment | Standard |
---|---|---|---|---|---|
Application | Single Item |
How can we improve?
How can we improve?