1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Superior Corrosion-resistant Direct Acting 2 Port Solenoid Valve HB Series

Superior Corrosion-resistant Direct Acting 2 Port Solenoid Valve HB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Direct acting 2-port solenoid valve with superior corrosion resistance.
[Features]
·NC (open when energized) type.
·Operating fluid: Water, pure water, chemicals.
·Connection port diameter: M5, Rc1/8, Rc1/4, Rc3/8.
[Application]
·Ideal for controlling water, pure water, and chemicals (fluids that do not corrode the material of the wetted parts).

Part Number
HB11-M5-1-L-AC200V
HB11-M5-1-L-DC24V
HB11-M5-1-M-DC12V
HB11-M5-1-M-DC24V
HB11-M5-2-L-AC100V
HB11-M5-2-L-DC12V
HB11-M5-2-L-DC24V
HB11-M5-2-M-AC100V
HB11-M5-2-M-DC12V
HB11-M5-2-M-DC24V
HB11-M5-[1,​2]-[L,​M]-[AC100V,​AC200V,​DC12V,​DC24V]
HB21-6-1-L-AC100V
HB21-6-1-L-AC200V
HB21-6-1-L-DC12V
HB21-6-1-L-DC24V
HB21-6-1-M-AC100V
HB21-6-1-M-DC12V
HB21-6-1-M-DC24V
HB21-6-1-N-AC100V
HB21-6-1-N-AC200V
HB21-6-1-N-DC12V
HB21-6-1-N-DC24V
HB21-6-2-L-AC100V
HB21-6-2-L-AC200V
HB21-6-2-L-DC24V
HB21-6-2-M-AC100V
HB21-6-2-M-AC200V
HB21-6-2-M-DC24V
HB21-6-2-N-AC100V
HB21-6-2-N-DC24V
HB21-6-3-L-AC100V
HB21-6-3-L-AC200V
HB21-6-3-L-DC24V
HB21-6-3-M-AC100V
HB21-6-3-M-DC24V
HB21-6-3-N-AC100V
HB21-6-3-N-AC200V
HB21-6-3-N-DC12V
HB21-6-3-N-DC24V
HB21-6-[1,​2,​3]-[L,​M,​N]-[AC100V,​AC200V,​DC12V,​DC24V]
HB31-6-3-L-3A-DC24V
HB31-6-3-L-5A-AC200V
HB31-6-3-M-3A-DC24V
HB31-6-3-M-5A-AC100V
HB31-6-3-N-3A-DC24V
HB31-6-3-N-5A-AC100V
HB31-8-3-L-3A-DC24V
HB31-8-3-L-5A-AC100V
HB31-8-3-L-5A-AC200V
HB31-8-3-M-3A-DC24V
HB31-8-3-M-5A-AC100V
HB31-8-3-M-5A-AC200V
HB31-8-3-N-3A-DC12V
HB31-8-3-N-3A-DC24V
HB31-8-3-N-5A-AC100V
HB31-8-3-N-5A-AC200V
HB31-[6,​8]-3-[L,​M,​N]-[3A,​5A]-[AC100V,​AC200V,​DC12V,​DC24V]
HB41-8-5-L-3A-DC24V
HB41-8-5-L-5A-AC100V
HB41-8-5-M-3A-DC24V
HB41-8-5-M-5A-AC100V
HB41-8-5-M-5A-AC200V
HB41-8-5-N-3A-DC24V
HB41-8-5-N-5A-AC100V
HB41-8-5-N-5A-AC200V
HB41-8-7-L-3A-DC24V
HB41-8-7-L-5A-AC100V
HB41-8-7-L-5A-AC200V
HB41-8-7-M-5A-AC200V
HB41-8-7-N-3A-DC24V
HB41-8-7-N-5A-AC100V
HB41-8-7-N-5A-AC200V
HB41-10-5-L-3A-DC24V
HB41-10-5-L-5A-AC100V
HB41-10-5-L-5A-AC200V
HB41-10-5-M-3A-DC24V
HB41-10-5-M-5A-AC100V
HB41-10-5-M-5A-AC200V
HB41-10-5-N-3A-DC24V
HB41-10-5-N-5A-AC100V
HB41-10-5-N-5A-AC200V
HB41-10-7-L-3A-DC24V
HB41-10-7-L-5A-AC100V
HB41-10-7-L-5A-AC200V
HB41-10-7-M-3A-DC24V
HB41-10-7-M-5A-AC100V
HB41-10-7-M-5A-AC200V
HB41-10-7-N-3A-DC24V
HB41-10-7-N-5A-AC100V
HB41-10-7-N-5A-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Capacity Material of Body Seal Material Coil Symbol Voltage Sealing Material

฿ 2,993.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51Control Amount of Small-L:NBRCompact size (standard)200 V AC-

฿ 2,820.19

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51Control Amount of Small-L:NBRCompact size (standard)24 V DC-

฿ 2,906.97

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51Control Amount of Small-M:FKMCompact size (standard)12 V DC-

฿ 2,702.70

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) MM51Control Amount of Small-M:FKMCompact size (standard)24 V DC-

฿ 2,993.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51.5Control Amount of Small-L:NBRCompact size (standard)100 V AC-

฿ 2,820.19

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51.5Control Amount of Small-L:NBRCompact size (standard)12 V DC-

฿ 2,820.19

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51.5Control Amount of Small-L:NBRCompact size (standard)24 V DC-

฿ 3,080.52

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51.5Control Amount of Small-M:FKMCompact size (standard)100 V AC-

฿ 2,906.97

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51.5Control Amount of Small-M:FKMCompact size (standard)12 V DC-

฿ 2,702.70

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) MM51.5Control Amount of Small-M:FKMCompact size (standard)24 V DC-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 16 Day(s) -M51 ~ 1.5Control Amount of SmallStainless Steel-No Mark12 VDC / 24 VDC / 100 V AC / 200 VACFKM / NBR

฿ 3,644.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-L:NBRCompact size (standard)100 V AC-

฿ 3,644.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-L:NBRCompact size (standard)200 V AC-

฿ 3,471.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-L:NBRCompact size (standard)12 V DC-

฿ 3,471.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-L:NBRCompact size (standard)24 V DC-

฿ 3,731.34

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-M:FKMCompact size (standard)100 V AC-

฿ 3,557.79

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-M:FKMCompact size (standard)12 V DC-

฿ 3,557.79

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-M:FKMCompact size (standard)24 V DC-

฿ 3,774.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-N: PTFECompact size (standard)100 V AC-

฿ 3,774.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-N: PTFECompact size (standard)200 V AC-

฿ 3,601.18

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/81.6Control Amount of Relatively Small-N: PTFECompact size (standard)12 V DC-

฿ 3,348.12

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Rc1/81.6Control Amount of Relatively Small-N: PTFECompact size (standard)24 V DC-

฿ 3,644.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/82.3Control Amount of Relatively Small-L:NBRCompact size (standard)100 V AC-

฿ 3,644.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/82.3Control Amount of Relatively Small-L:NBRCompact size (standard)200 V AC-

฿ 3,184.07

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Rc1/82.3Control Amount of Relatively Small-L:NBRCompact size (standard)24 V DC-

฿ 3,422.88

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Rc1/82.3Control Amount of Relatively Small-M:FKMCompact size (standard)100 V AC-

฿ 3,731.34

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/82.3Control Amount of Relatively Small-M:FKMCompact size (standard)200 V AC-

฿ 3,263.69

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Rc1/82.3Control Amount of Relatively Small-M:FKMCompact size (standard)24 V DC-

฿ 3,774.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/82.3Control Amount of Relatively Small-N: PTFECompact size (standard)100 V AC-

฿ 3,303.48

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Rc1/82.3Control Amount of Relatively Small-N: PTFECompact size (standard)24 V DC-

฿ 3,644.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-L:NBRCompact size (standard)100 V AC-

฿ 3,644.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-L:NBRCompact size (standard)200 V AC-

฿ 3,471.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-L:NBRCompact size (standard)24 V DC-

฿ 3,731.34

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-M:FKMCompact size (standard)100 V AC-

฿ 3,557.79

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-M:FKMCompact size (standard)24 V DC-

฿ 3,774.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-N: PTFECompact size (standard)100 V AC-

฿ 3,774.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-N: PTFECompact size (standard)200 V AC-

฿ 3,303.48

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Rc1/83.2Control Amount of Relatively Small-N: PTFECompact size (standard)12 V DC-

฿ 3,601.18

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83.2Control Amount of Relatively Small-N: PTFECompact size (standard)24 V DC-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 16 Day(s) -1/81.6 ~ 3.2Control Amount of Relatively SmallStainless Steel-No Mark12 VDC / 24 VDC / 100 V AC / 200 VACFKM / NBR / PTFE

฿ 4,338.78

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83Medium control amount-L:NBR3 A: Open frame type lead, DC voltage24 V DC-

฿ 4,586.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83Medium control amount-L:NBR5 A: Open frame type lead, AC voltage200 V AC-

฿ 4,468.94

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83Medium control amount-M:FKM3 A: Open frame type lead, DC voltage24 V DC-

฿ 4,716.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83Medium control amount-M:FKM5 A: Open frame type lead, AC voltage100 V AC-

฿ 4,555.72

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83Medium control amount-N: PTFE3 A: Open frame type lead, DC voltage24 V DC-

฿ 4,803.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/83Medium control amount-N: PTFE5 A: Open frame type lead, AC voltage100 V AC-

฿ 4,338.78

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-L:NBR3 A: Open frame type lead, DC voltage24 V DC-

฿ 4,586.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-L:NBR5 A: Open frame type lead, AC voltage100 V AC-

฿ 4,586.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-L:NBR5 A: Open frame type lead, AC voltage200 V AC-

฿ 4,468.94

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-M:FKM3 A: Open frame type lead, DC voltage24 V DC-

฿ 4,716.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-M:FKM5 A: Open frame type lead, AC voltage100 V AC-

฿ 4,716.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-M:FKM5 A: Open frame type lead, AC voltage200 V AC-

฿ 4,555.72

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-N: PTFE3 A: Open frame type lead, DC voltage12 V DC-

฿ 4,555.72

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-N: PTFE3 A: Open frame type lead, DC voltage24 V DC-

฿ 4,803.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-N: PTFE5 A: Open frame type lead, AC voltage100 V AC-

฿ 4,803.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/43Medium control amount-N: PTFE5 A: Open frame type lead, AC voltage200 V AC-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 29 Day(s) Rc1/8 / 1/43Control Amount of MediumStainless Steel-3A / 5 A12 VDC / 24 VDC / 100 V AC / 200 VACFKM / NBR / PTFE

฿ 5,206.52

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-L:NBR3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-L:NBR5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,380.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-M:FKM3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-M:FKM5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-M:FKM5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,510.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-N: PTFE3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-N: PTFE5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/44High control amount-N: PTFE5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,206.52

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-L:NBR3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-L:NBR5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-L:NBR5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-M:FKM5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,510.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-N: PTFE3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-N: PTFE5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1/47High control amount-N: PTFE5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,206.52

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-L:NBR3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-L:NBR5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-L:NBR5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,380.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-M:FKM3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-M:FKM5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-M:FKM5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,510.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-N: PTFE3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-N: PTFE5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/84High control amount-N: PTFE5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,206.52

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/87High control amount-L:NBR3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/87High control amount-L:NBR5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,453.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/87High control amount-L:NBR5 A: Open frame type lead, AC voltage200 V AC-

฿ 4,935.33

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) Rc3/87High control amount-M:FKM3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/87High control amount-M:FKM5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,627.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/87High control amount-M:FKM5 A: Open frame type lead, AC voltage200 V AC-

฿ 5,123.03

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) Rc3/87High control amount-N: PTFE3 A: Open frame type lead, DC voltage24 V DC-

฿ 5,281.60

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) Rc3/87High control amount-N: PTFE5 A: Open frame type lead, AC voltage100 V AC-

฿ 5,757.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc3/87High control amount-N: PTFE5 A: Open frame type lead, AC voltage200 V AC-

Loading...

Basic Information

Type Electromagnetic Applicable Fluid Water / Chemical Operating Environment Standard / Highly corrosion resistant
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type Operating Temperature Range(°C) -10::60
Number of Solenoids Single Body Material Stainless Steel Application Single Item