(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coolant valve with 2/3 ports offers assured operation with the cylinder driving system. The metal sealing employed protects against intrusion of foreign matter.
Part Number |
---|
CVE2-10A-30-[0,B] |
CVE2-15A-16-[0,B] |
CVE2-15A-30-[0,B] |
CVE2-20A-16-[0,B] |
CVE2-20A-30-[0,B] |
CVE2-25A-16-[0,B] |
CVE2-25A-30-[0,B] |
CVE22-10A-16-[0,B] |
CVE22-10A-30-[0,B] |
CVE22-15A-16-[0,B] |
CVE22-15A-30-[0,B] |
CVE22-20A-16-[0,B] |
CVE22-20A-30-[0,B] |
CVE22-25A-16-[0,B] |
CVE22-25A-30-[0,B] |
CVSE2-25A-30-[0,B][2G,2H,3R,3T]-[1,2,3] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Switching Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Range (MPa) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 3/8 | 8 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 1/2 | 10.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 1/2 | 10.5 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 3/4 | 14.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 3/4 | 14 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 1 | 18.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Closed] 2-Port Normally Closed | 1 | 18.5 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 3/8 | 10.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 3/8 | 8 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 1/2 | 10.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 1/2 | 10.5 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 3/4 | 14.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 3/4 | 14 | 0~3.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 1 | 18.5 | 0~1.6 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | [Normally Open] 2-Port Normally Open | 1 | 18.5 | 0~3.0 | Steel | FKM / NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | Electromagnetic | [Normally Closed] 2-Port Normally Closed | 1 | 18.5 | 0~3.0 | Steel | FKM / NBR |
Loading...
Applicable Fluid | Water / Coolant | Operating Environment | Standard | Connection Type | Rc |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 | Application | Single Item | Material of Body | Cast Iron |
How can we improve?
How can we improve?