(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multilex valve series for controlling various fluids including water, air, oil and vacuum. Offers high reliability and high quality and the ample options assure improved performance in different equipment and device types.
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Connection Type | Rc | Plumbing Thread Nominal | 1/2 |
Driving Type | Pilot kick Type | Orifice Dia.(Ø) | 16 | Operating Temperature Range(°C) | -10::60 |
Number of Solenoids | Single | Application | Single Item | Material of Body | Brass, bronze |
Seal Material | NBR | Coil Symbol | 2E | Voltage | 24 V DC |
Option | Standard product (No options) |
Please check the type/dimensions/specifications of the part ADK11-15A-02E-DC24V in the Pilot Kick Type 2 Port Solenoid Valve Multilex Valve ADK11/12 Series series.
How can we improve?
How can we improve?