1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pilot Kick Type 2 Port Solenoid Valve General-Purpose Valve APK21 Series (Part Number)

FLUID CONTROL COMPONENTS

Pilot Kick Type 2 Port Solenoid Valve General-Purpose Valve APK21 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,369.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that the recommended specifications are listed in the remarks column on page 302 of the catalog, which can be referred to when selecting a body/seal material combination.

Product Description

Piston-driven pilot kick type 2-port solenoid valve.
[Features]
·Fluid: Can be used for air, low vacuum (1.33 × 10 cubed Pa (abs)), water, kerosene, oil (20 mm2/s or less) and steam.
・ IP65 specifications can also be selected.
·Water/air/oil/vacuum: General-purpose valve series for controlling various types of fluids.
[Application]
・ For fluid control.

Part Number
APK21-32A-03A-DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Material of Body Seal Material Coil Symbol Voltage Surge suppressor Cable gland / conduit

฿ 10,595.28

FLUID CONTROL COMPONENTS 1 Piece(s) 21 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Pilot kick Type Number of Solenoids Single
Operating Pressure Differential Range(MPa) 0::0.7 Application Single Item

Please check the type/dimensions/specifications of the part APK21-32A-03A-DC24V in the Pilot Kick Type 2 Port Solenoid Valve General-Purpose Valve APK21 Series series.

Products with similar specification

Part Number
APK21-32A-03A-AC100V
APK21-32A-03A-AC200V
APK21-32A-03AH-AC100V
APK21-32A-03AS-AC200V
APK21-32A-03AS-DC24V
APK21-32A-D3A-AC100V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Material of Body Seal Material Coil Symbol Voltage Surge suppressor Cable gland / conduit

฿ 8,369.49

1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 8,369.49

1 Piece(s) 21 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 8,412.88

1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AConduit: G1/2

฿ 8,577.75

1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACWith surge suppressorN/A

฿ 10,803.54

1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCWith surge suppressorN/A

฿ 20,361.85

1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A