(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Piston-driven pilot kick type 2-port solenoid valve.
[Features]
·Fluid: Can be used for air, low vacuum (1.33 × 10 cubed Pa (abs)), water, kerosene, oil (20 mm2/s or less) and steam.
・ IP65 specifications can also be selected.
·Water/air/oil/vacuum: General-purpose valve series for controlling various types of fluids.
[Application]
・ For fluid control.
Part Number |
---|
APK21-32A-03A-AC200V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Material of Body | Seal Material | Coil Symbol | Voltage | Surge suppressor | Cable gland / conduit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,369.49 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | Rc | 1 1/4 | - | 35 | Bronze | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 200 V AC | N/A | N/A |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Pilot kick Type | Number of Solenoids | Single |
Operating Pressure Differential Range(MPa) | 0::0.7 | Application | Single Item |
Please check the type/dimensions/specifications of the part APK21-32A-03A-AC200V in the Pilot Kick Type 2 Port Solenoid Valve General-Purpose Valve APK21 Series series.
Part Number |
---|
APK21-32A-03A-AC100V |
APK21-32A-03A-DC24V |
APK21-32A-03AH-AC100V |
APK21-32A-03AS-AC200V |
APK21-32A-03AS-DC24V |
APK21-32A-D3A-AC100V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Material of Body | Seal Material | Coil Symbol | Voltage | Surge suppressor | Cable gland / conduit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,369.49 | 1 Piece(s) | 60 Day(s) | Rc | 1 1/4 | - | 35 | Bronze | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 100 V AC | N/A | N/A | ||
฿ 10,595.28 | 1 Piece(s) | 21 Day(s) | Rc | 1 1/4 | - | 35 | Bronze | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 24 V DC | N/A | N/A | ||
฿ 8,412.88 | 1 Piece(s) | 60 Day(s) | Rc | 1 1/4 | - | 35 | Bronze | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 100 V AC | N/A | Conduit: G1/2 | ||
฿ 8,577.75 | 1 Piece(s) | 60 Day(s) | Rc | 1 1/4 | - | 35 | Bronze | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 200 V AC | With surge suppressor | N/A | ||
฿ 10,803.54 | 1 Piece(s) | 60 Day(s) | Rc | 1 1/4 | - | 35 | Bronze | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 24 V DC | With surge suppressor | N/A | ||
฿ 20,361.85 | 1 Piece(s) | 60 Day(s) | Rc | 1 1/4 | - | 35 | Stainless steel | Seal: Nitrile rubber, O-ring: Nitrile rubber | 3A | 100 V AC | N/A | N/A |
How can we improve?
How can we improve?