1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pilot Kick Type 2 Port Solenoid Valve General-Purpose Valve APK21 Series

Pilot Kick Type 2 Port Solenoid Valve General-Purpose Valve APK21 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,369.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that the recommended specifications are listed in the remarks column on page 302 of the catalog, which can be referred to when selecting a body/seal material combination.

Product Description

Piston-driven pilot kick type 2-port solenoid valve.
[Features]
·Fluid: Can be used for air, low vacuum (1.33 × 10 cubed Pa (abs)), water, kerosene, oil (20 mm2/s or less) and steam.
・ IP65 specifications can also be selected.
·Water/air/oil/vacuum: General-purpose valve series for controlling various types of fluids.
[Application]
・ For fluid control.

Part Number
APK21-32A-03A-AC100V
APK21-32A-03A-AC200V
APK21-32A-03A-DC24V
APK21-32A-03AH-AC100V
APK21-32A-03AS-AC200V
APK21-32A-03AS-DC24V
APK21-32A-D3A-AC100V
APK21-32A-D3A-AC200V
APK21-32A-D3A-DC24V
APK21-32A-D3AH-AC100V
APK21-32A-D3AH-AC200V
APK21-32A-E4AH-AC200V
APK21-32A-H3A-AC100V
APK21-32A-L3A-AC100V
APK21-32A-L3A-AC200V
APK21-32F-03A-AC100V
APK21-32F-03A-AC200V
APK21-32F-03A-DC24V
APK21-32F-03AH-AC200V
APK21-32F-C4AH-AC200V
APK21-32F-D3AH-DC24V
APK21-40A-03A-AC100V
APK21-40A-03A-AC200V
APK21-40A-03A-DC24V
APK21-40A-03AH-AC100V
APK21-40A-03AH-AC200V
APK21-40A-03AS-DC24V
APK21-40A-C4AH-AC100V
APK21-40A-D3A-AC100V
APK21-40A-D3A-AC200V
APK21-40A-H3A-AC100V
APK21-40A-H5A-AC100V
APK21-40A-L3A-AC200V
APK21-40F-03A-AC100V
APK21-40F-03A-AC200V
APK21-40F-03A-DC24V
APK21-40F-03AH-AC100V
APK21-40F-03AS-AC200V
APK21-40F-C4AH-AC200V
APK21-40F-D3A-AC200V
APK21-40F-D3A-DC24V
APK21-50A-03A-AC100V
APK21-50A-03A-AC200V
APK21-50A-03A-DC24V
APK21-50A-03AH-AC200V
APK21-50A-03AS-AC200V
APK21-50A-03AS-DC24V
APK21-50F-03A-AC100V
APK21-50F-03A-AC200V
APK21-50F-03A-DC24V
APK21-50F-C4AH-AC200V
APK21-50F-D3A-AC100V
APK21-50F-D3A-AC200V
APK21-50F-L4AH-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Material of Body Seal Material Coil Symbol Voltage Surge suppressor Cable gland / conduit

฿ 8,369.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 8,369.49

FLUID CONTROL COMPONENTS 1 Piece(s) 21 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 10,595.28

FLUID CONTROL COMPONENTS 1 Piece(s) 21 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 8,412.88

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AConduit: G1/2

฿ 8,577.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACWith surge suppressorN/A

฿ 10,803.54

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCWith surge suppressorN/A

฿ 20,361.85

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 20,361.85

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 22,587.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 20,405.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AConduit: G1/2

฿ 20,405.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AConduit: G1/2

฿ 20,860.81

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Fluoroelastomer, O-ring: Fluoroelastomer4A200 V ACN/AConduit: G1/2

฿ 8,451.93

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process3A100 V ACN/AN/A

฿ 20,444.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process3A100 V ACN/AN/A

฿ 20,444.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/4-35Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process3A200 V ACN/AN/A

฿ 9,276.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-3235BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 9,276.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-3235BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 11,502.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-3235BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 9,319.69

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-3235BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AConduit: G1/2

฿ 9,896.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-3235BronzeSeal: PTFE, O-ring: Fluoroelastomer4A200 V ACN/AConduit: G1/2

฿ 24,279.76

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-3235Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AConduit: G1/2

฿ 9,562.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 9,562.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 11,788.45

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 9,606.04

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AConduit: G1/2

฿ 9,606.04

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AConduit: G1/2

฿ 11,996.70

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCWith surge suppressorN/A

฿ 10,391.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: PTFE, O-ring: Fluoroelastomer4A100 V ACN/AConduit: G1/2

฿ 22,960.78

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 22,960.78

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 9,645.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process3A100 V ACN/AN/A

฿ 11,293.82

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process5A100 V ACN/AN/A

฿ 23,043.21

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc1 1/2-43Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process3A200 V ACN/AN/A

฿ 10,595.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 10,595.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 12,821.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 10,638.67

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AConduit: G1/2

฿ 10,803.54

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACWith surge suppressorN/A

฿ 11,419.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043BronzeSeal: PTFE, O-ring: Fluoroelastomer4A200 V ACN/AConduit: G1/2

฿ 25,021.69

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 27,247.48

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-4043Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 12,777.69

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc2-53BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 12,777.69

FLUID CONTROL COMPONENTS 1 Piece(s) 21 Day(s) Rc2-53BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 15,003.48

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc2-53BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 12,821.07

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc2-53BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AConduit: G1/2

฿ 12,985.94

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc2-53BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACWith surge suppressorN/A

฿ 15,211.73

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Rc2-53BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCWith surge suppressorN/A

฿ 13,931.79

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 13,931.79

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 16,157.58

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053BronzeSeal: Nitrile rubber, O-ring: Nitrile rubber3A24 V DCN/AN/A

฿ 15,584.87

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053BronzeSeal: PTFE, O-ring: Fluoroelastomer4A200 V ACN/AConduit: G1/2

฿ 32,853.18

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A100 V ACN/AN/A

฿ 32,853.18

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber3A200 V ACN/AN/A

฿ 32,979.00

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Pipe flange-5053Stainless steelSeal: Nitrile rubber, O-ring: Nitrile rubber, degreasing process4A200 V ACN/AConduit: G1/2

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Pilot kick Type Number of Solenoids Single
Operating Pressure Differential Range(MPa) 0::0.7 Application Single Item