(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder valves are air operated valves using a cylinder driving system with external pilot air. It is suitable for various fluids such as water, air, gas, low-vacuum, steam.
Part Number |
---|
SVB1W-8A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-8A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-8A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-8A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-8A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-8A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-10A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-10A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-10A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-10A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-10A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-10A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-15A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-15A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-15A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-15A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-15A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-15A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-20A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-20A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-20A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-20A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-20A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-20A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-25A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-25A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-25A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-25A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-25A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-25A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32F-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32F-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32F-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32F-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-32F-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40F-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40F-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40F-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40F-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-40F-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50F-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50F-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50F-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50F-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1W-50F-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-8A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-8A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-8A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-8A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-8A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-8A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-10A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-10A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-10A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-10A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-10A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-10A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-15A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-15A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-15A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-15A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-15A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-15A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-20A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-20A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-20A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-20A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-20A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2W-20A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | EPDM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | EPDM |
Loading...
Type | Air Operated Type | Applicable Fluid | Water | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 | Application | Single Item |
How can we improve?
How can we improve?