(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder-driven air-operated valve with a wide range of sizes from the connection port diameter of Rc1/4 to 50 flanges. Compatible with water, air, steam, and low vacuum, and solenoid valve mounted type is also available.
[Features]
·Cylinder drive system with external pilot air is resistant to contaminants and ensures reliable opening and closing.
·The lineup includes the series for water, air, low vacuum, and steam. Each series offers optional body and seal materials that make the products compatible with a wider range of fluids.
·The actuator section can be changed in 4 directions, making piping and wiring work easy.
[Application]
·Ideal for controlling water and non-corrosive liquids.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operation Mode | Material of Body | Seal Material | Mounting Plate | Option | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,995.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 2,108.64 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 2,342.94 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 2,455.75 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 4,425.55 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 4,538.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 4,437.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 4,543.63 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 2,342.94 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Bronze | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 4,772.64 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | Stainless steel | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 2,107.10 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 3 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 2,195.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 2,386.33 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 2,499.13 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 4,356.60 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 4,798.69 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 5,032.97 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 5,145.78 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 2,386.33 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Bronze | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 5,032.97 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | Stainless steel | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 2,137.96 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 3 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 2,412.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 2,412.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | Mounting plate assembly position reversal | - | - | ||
฿ 2,460.67 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 2,759.46 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 5,249.91 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 5,362.72 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 5,362.72 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | Mounting plate assembly position reversal | - | - | ||
฿ 5,203.72 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 5,709.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 2,646.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Bronze | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 5,597.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | Stainless steel | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 2,743.04 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 2,849.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 3,025.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 3,366.88 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 6,681.70 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 6,794.52 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 6,494.55 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 7,098.22 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 3,254.07 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Bronze | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 6,494.55 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | Stainless steel | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 3,307.79 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 3,670.60 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 3,991.67 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 4,104.48 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Bronze | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 7,220.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 7,879.21 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 8,200.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 8,313.09 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 8,200.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | Stainless steel | Ethylene propylene rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Spring-Return | - | - | A / NA | N/A | - | EPDM | ||
฿ 6,551.54 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Bronze | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 7,506.07 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Bronze | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | - | FKM | ||
฿ 14,708.43 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Stainless steel | Nitrile rubber | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | - | NBR | ||
฿ 14,821.24 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Stainless steel | Nitrile rubber | With Mounting Plate | N/A | - | - | ||
฿ 15,662.97 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | Stainless steel | Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 32 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Spring-Return | - | - | A / NA | N/A | - | FKM |
Loading...
Type | Air Operated Type | Applicable Fluid | Water | Operating Environment | Standard |
---|---|---|---|---|---|
Application | Single Item |
How can we improve?
How can we improve?