1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Mountable Liquid Level Sensor With Built-in Amplifier

Pipe Mountable Liquid Level Sensor With Built-in Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,028.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Liquid-level detection can become easy just by installing the product on a pipe.

[Features]
· Transmission refraction method sufficiently ensures difference of light incoming / shielding level.
· Also possible to handle liquids with low transmittance (resist solution and waste liquid).
· The outer diameter of installation pipe is ø8 to ø13 mm. For mounting method, M3 screw installation is also possible in addition to cable bundle installation.
· An indicator light and operation selector switch are positioned on the side of the unit. Making adjustments while checking the operation indicator light is easy, even during multiple mounting.
· A single model can support both upper and lower limit detection.

 
Part Number
HPQ-T1
HPQ-T1-003
HPQ-T1-004
HPQ-T2
HPQ-T2-005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe (Selectable only with Pipe Mounting Type)
(Ø)
Output Operation Mode

฿ 3,028.60

PHOTOELECTRIC SENSORS 1 Piece(s) Same day 8~13NPN Transistor , Open CollectorLight-ON (L-ON) / Dark-ON (D-ON) switching via switch, liquid detection: dark (dark) / liquid non-detection: light (light)

฿ 3,028.60

YAMATAKE 1 Piece(s) 60 Day(s) 8~13NPN Transistor , Open CollectorDark-ON (D-ON)

฿ 3,028.60

YAMATAKE 1 Piece(s) 60 Day(s) [3~13] 3~7NPN Transistor , Open CollectorLight-ON (L-ON) / Dark-ON (D-ON) switching via switch, liquid detection: dark (dark) / liquid non-detection: light (light)

฿ 3,028.60

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) 8~13PNP Transistor Open CollectorLight-ON (L-ON) / Dark-ON (D-ON) switching via switch, liquid detection: dark (dark) / liquid non-detection: light (light)

฿ 7,517.00

YAMATAKE 1 Piece(s) Quote [3~13] 3~7PNP Transistor Open CollectorLight-ON (L-ON) / Dark-ON (D-ON) switching via switch, liquid detection: dark (dark) / liquid non-detection: light (light)

Loading...

  1. 1

Basic Information

Type Liquid Level Sensor Detection Object Liquid Surface(Pipe Mounting) Detection Type Penetration
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Infrared LED
Head Shape Pipe Mounting Amplifier Installation Type Built-in Type Operating Environment Standard / Cold Resistance
Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85 Protection Structure IP50
Max. Head Size, Width W(mm) 28 Max. Head Size, Height H(mm) 7.4 Max. Head Size, Length L(mm) 26
Amplifier Function (Selectable only when Amplifier is installed) Response Speed Adjustment Fiber length / code length(m) 2 Power Supply Voltage DC10 to 28V
Power-on error prevention circuit Approx. 20ms Output short-circuit protection circuit Presence Applicable Frame PFA transparent pipe with thickness of 1 mm recommended
Focal Distance(mm) - Focused spot diameter(mm) - Mutual interference prevention function -
Input/Output - Features / Specifications - Consumption Current 25 mA or less