(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
J-S model swivel wheel plate type (with stopper) caster outline drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Eccentricity | Turning Radius | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | A × B (mm) | X × Y (X' × Y') (mm) | P (mm) | E (mm) | R (mm) | daN (kgf) | (g) | ||||
UW | J-75 | S | Steel plate wheels urethane (B included) tread | 75 | 32 | 103 | 82 × 82 | 63 × 63 | 9.5 | 26 | 71 | 120 (122.4) | |
W | J-100 | S | Steel plate wheels, rubber (B included) tread | 100 | 32 | 144 | 95 × 95 | 74 × 74 (67 × 67) | 11 | 32 | 86 | 120 (122.4) | 1,180 |
NR | Nylon wheel rubber tread (B included) | 100 (102.0) | 1,070 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 180 (183.6) | 1,330 | ||||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 1,080 | ||||||||||
W | J-130 | S | Steel plate wheels, rubber (B included) tread | 130 | 40 | 177 | 105 × 105 | 82 × 82 (75 × 75) | 11 | 40 | 108 | 180 (183.6) | 2,080 |
NR | Nylon wheel rubber tread (B included) | 180 (183.6) | 1,700 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 35 | 250 (255.0) | 2,240 | |||||||||
GU | Nylon wheel urethane tread (B included) | 40 | 180 (183.6) | 1,955 | |||||||||
W | J-150 | S | Steel plate wheels, rubber (B included) tread | 150 | 40 | 198 | 120 × 120 | 94 × 94 (87 × 87) | 11 | 40 | 115 | 200 (204.0) | 2,340 |
NR | Nylon wheel rubber tread (B included) | 200 (204.0) | 1,890 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 38 | 300 (306.0) | 2,590 | |||||||||
GU | Nylon wheel urethane tread (B included) | 40 | 200 (204.0) | 2,250 | |||||||||
W | J-200 | S | Steel plate wheels, rubber (B included) tread | 200 | 43 | 250 | 140 × 140 | 115 × 115 (105 × 105) | 11.5 | 56 | 156 | 250 (255.0) | 4,180 |
UW | Steel plate wheels urethane (B included) tread | 42 | 400 (408.0) | 4,320 | |||||||||
GU | Nylon wheel urethane tread (B included) | 43 | 250 (255.0) | 3,630 |
Part Number |
---|
GUJ-150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,385.18 | CASTER | 1 Piece(s) | 17 Day(s) | 198 | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | - | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part GUJ-150S in the J-S Model Swivel Wheel Plate Type (With Stopper) series.
Part Number |
---|
GUJ-100S |
GUJ-130S |
GUJ-75S |
UWJ-100S |
UWJ-130S |
UWJ-150S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 799.81 | 1 Piece(s) | 10 Day(s) | 144 | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 86 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Presence | Presence | - | - | ||
฿ 1,203.88 | 1 Piece(s) | 10 Day(s) | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | - | - | ||
฿ 1,102.86 | 1 Piece(s) | 10 Day(s) | 103 | 80.01~140.00 | 100 | [Others] Nylon Foil Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | - | - | - | - | - | - | 71 | Heavy Load | - | Yes | Yes | Nylon | - | ||
฿ 1,015.00 | 1 Piece(s) | 10 Day(s) | 144 | 140.01~220.00 | 180 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 86 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Presence | Presence | - | - | ||
฿ 1,496.00 | 1 Piece(s) | 10 Day(s) | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 35 | 108 | Heavy Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | - | - | ||
฿ 1,760.00 | 1 Piece(s) | 10 Day(s) | 198 | 220.01~320.00 | 300 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 38 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | - | - |
How can we improve?
How can we improve?