1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ST-SW Special Type Free Wheel Screw-in Type (with Double Stopper)

ST-SW Special Type Free Wheel Screw-in Type (with Double Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 541.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A compact caster for industrial purposes. Swiveling and wheel rotation can be locked at the same time.

Part Number
ST-75NRBSW-1-M12X35
ST-75NRBSW-1-M16X40
ST-75NRBSW-3-M12X35
ST-75UHFSW-2-M12X35
ST-75UHFSW-2-M16X40
ST-75UHFSW-3-M12X35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Material Wheel Characteristics Thread Dia. Wheel Width
(mm)
Swivel Radius
(mm)
Stopper Lever Type

฿ 558.58

CASTER 1 Piece(s) 3 Day(s) [Others] Nylon Foil RubberNoM122792Type 1 (Plastic Stopper)

฿ 541.75

CASTER 1 Piece(s) Available 3 Day(s) [Others] Nylon Foil RubberNoM162792Type 1 (Plastic Stopper)

฿ 571.99

CASTER 1 Piece(s) Available 10 Day(s) [Others] Nylon Foil RubberNoM122796Type 3 (With Steel Plate Stopper/Release Lever)

฿ 626.35

CASTER 1 Piece(s) 3 Day(s) [Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1226104Type 2 (With Plastic Stopper/Release Lever)

฿ 606.10

CASTER 1 Piece(s) Available 3 Day(s) [Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1626104Type 2 (With Plastic Stopper/Release Lever)

฿ 596.12

CASTER 1 Piece(s) 3 Day(s) [Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM122696Type 3 (With Steel Plate Stopper/Release Lever)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 104 Load Range(daN) 35.01~80.00
Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load(daN) 70 Fitting Material Steel
Wheel Dia. D(Ø) 75 Application Streamlining of Logistics, Hand Truck / Vertical lift Load Category Light/Medium Load
Stopper Presence Wheel Bearings Presence