1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SA-S Model Swivel Wheel Angled Type (With Stopper) (Part Number)

CASTER

SA-S Model Swivel Wheel Angled Type (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 274.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An angled type caster where installation is possible right on the angle

SA-S Model Swivel Wheel Angled Type (With Stopper) Caster Outline Drawing And Dimensions

SA-S model swivel wheel angled type (with stopper) caster outline drawing
SA-S model swivel wheel angled type (with stopper) caster outline drawing
 

Angle Dimension Table

Wheel DiameterABCDEFGH
(mm)(mm)(mm)(mm)(mm)(mm)(mm)(mm)(mm)
50315113.5915.519194
65456120101620211
75
100

Dimensions Table

Part NumberWheelWheel DiameterWheel WidthMounting Height HEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)E (mm)(mm)daN (kgf)(g)
SA-50RSRubber wheels502065224930 (30.6)210
NNylon wheels2140 (40.8)185
SA-65RHSRubber wheels652588276850 (51.0)520
NNylon wheels60 (61.2)470
URNylon wheel urethane tread60 (61.2)480
ELElastomer wheels2740 (40.8)480
SA-75RHSRubber wheels752596286860 (61.2)560
NRNylon wheel rubber tread2760 (61.2)505
NRBDSNylon wheel rubber tread (B included)7060 (61.2)545
NSNylon wheels256860 (61.2)465
URNylon wheel urethane tread2660 (61.2)500
UHFDSNylon wheel urethane tread (B included)7060 (61.2)540
ELSElastomer wheels276850 (51.0)500
SA-100WSSteel plate wheels, rubber (B included) tread10032132328690 (91.8)1,050
WPSteel plate wheels, rubber tread90 (91.8)1,000
NRNylon wheel rubber tread (B included)90 (91.8)935
NNylon wheels90 (91.8)850
NBNylon (B included) wheels90 (91.8)945
UWSteel plate wheels urethane (B included) tread90 (91.8)1,140
GUNylon wheel urethane tread (B included)90 (91.8)950
  • *Fixtures: trivalent bright chromate finishing
  • *Casters locking only wheel rotation.
Part Number
SA-75UHFDS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

฿ 724.36

CASTER 1 Piece(s) Available 3 Day(s) -96-35.01~80.0060[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance45752670Light/Medium LoadPresencePresence

Loading...

  1. 1

Basic Information

Caster Type Angle Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part SA-75UHFDS in the SA-S Model Swivel Wheel Angled Type (With Stopper) series.

Frequently Asked Questions (FAQ)

Question: Do the mounting dimensions change according to the wheel diameter?
Answer: Yes. The mounting dimensions are the same for each wheel diameter (φ65, 75, 100).
The mounting dimension figures are different only for φ50 wheel diameter.

Products with similar specification

Part Number
SA-100NS
SA-100WPS
SA-100WS
SA-50NS
SA-50RS
SA-75URS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

฿ 759.16

1 Piece(s) 3 Day(s) -132-80.01~140.0090[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance451003286Light/Medium LoadPresenceNo

฿ 881.36

1 Piece(s) Available 3 Day(s) -132-80.01~140.0090RubberNo451003286Light/Medium LoadPresenceNo

฿ 898.38

1 Piece(s) Available 3 Day(s) -132-80.01~140.0090RubberNo451003286Light/Medium LoadPresencePresence

฿ 283.81

1 Piece(s) Available 3 Day(s) 1065-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance31502149Light LoadPresenceNo

฿ 274.29

1 Piece(s) Available 3 Day(s) -65-~35.0030RubberNo31502049Light LoadPresenceNo

฿ 624.07

1 Piece(s) 3 Day(s) -96-35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance45752668Light/Medium LoadPresenceNo