(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A generic caster equipped with traveling performance and load-bearing capacity
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 255.05 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 60 | - | ~35.00 | 20 | Rubber | No | 16 | 40 | 17 | 50 | Light Load | Presence | No | |
฿ 244.20 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 60 | - | ~35.00 | 20 | Rubber | No | 18 | 40 | 17 | 50 | Light Load | Presence | No | |
฿ 244.20 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 60 | - | ~35.00 | 20 | Rubber | No | 22 | 40 | 17 | 50 | Light Load | Presence | No | |
฿ 200.43 | CASTER | 1 Piece(s) | 10 Day(s) | 70 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 16 | - | 20 | - | Light Load | Yes | None | ||
฿ 249.28 | CASTER | 1 Piece(s) | 10 Day(s) | 70 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 18 | - | 20 | - | Light Load | Yes | None | ||
฿ 200.43 | CASTER | 1 Piece(s) | 10 Day(s) | 70 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 22 | - | 20 | - | Light Load | Yes | None | ||
฿ 200.43 | CASTER | 1 Piece(s) | 5 Day(s) | 70 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 24 | - | 20 | - | Light Load | Yes | None | ||
฿ 271.02 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 70 | - | ~35.00 | 30 | Rubber | No | 16 | 50 | 20 | 49 | Light Load | Presence | No | |
฿ 271.02 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 70 | - | ~35.00 | 30 | Rubber | No | 18 | 50 | 20 | 49 | Light Load | Presence | No | |
฿ 271.02 | CASTER | 1 Piece(s) | Available | 5 Day(s) | 70 | - | ~35.00 | 30 | Rubber | No | 22 | 50 | 20 | 49 | Light Load | Presence | No | |
฿ 295.94 | CASTER | 1 Piece(s) | 10 Day(s) | 87 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 16 | - | 21 | 57 | Light Load | Yes | None | ||
฿ 295.94 | CASTER | 1 Piece(s) | 10 Day(s) | 87 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 18 | - | 21 | 57 | Light Load | Yes | None | ||
฿ 295.94 | CASTER | 1 Piece(s) | 10 Day(s) | 87 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 22 | - | 21 | 57 | Light Load | Yes | None | ||
฿ 344.79 | CASTER | 1 Piece(s) | 10 Day(s) | 87 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 24 | - | 21 | 57 | Light Load | Yes | None | ||
฿ 342.24 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 87 | - | ~35.00 | 30 | Rubber | No | 16 | 65 | 21 | 57 | Light Load | Presence | No | |
฿ 314.35 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 87 | - | ~35.00 | 30 | Rubber | No | 18 | 65 | 21 | 57 | Light Load | Presence | No | |
฿ 314.35 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 87 | - | ~35.00 | 30 | Rubber | No | 22 | 65 | 21 | 57 | Light Load | Presence | No | |
฿ 335.92 | CASTER | 1 Piece(s) | 10 Day(s) | 97 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 16 | - | 21 | 65 | Light Load | Yes | None | ||
฿ 335.92 | CASTER | 1 Piece(s) | 10 Day(s) | 97 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 18 | - | 21 | 65 | Light Load | Yes | None | ||
฿ 335.92 | CASTER | 1 Piece(s) | 10 Day(s) | 97 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 22 | - | 21 | 65 | Light Load | Yes | None | ||
฿ 384.77 | CASTER | 1 Piece(s) | 10 Day(s) | 97 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 24 | - | 21 | 65 | Light Load | Yes | None | ||
฿ 367.79 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 97 | - | 35.01~80.00 | 40 | Rubber | No | 16 | 75 | 21 | 65 | Light Load | Presence | No | |
฿ 367.79 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 97 | - | 35.01~80.00 | 40 | Rubber | No | 18 | 75 | 21 | 65 | Light Load | Presence | No | |
฿ 367.79 | CASTER | 1 Piece(s) | Available | 5 Day(s) | 97 | - | 35.01~80.00 | 40 | Rubber | No | 22 | 75 | 21 | 65 | Light Load | Presence | No |
Loading...
Caster Type | Plug Style | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
How can we improve?
How can we improve?