(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
UWKB-100 (R) right stopper
WKB-150 (L) left stopper
KB model lever type caster with single stopper, outline drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | A × B (mm) | X × Y (mm) | P (mm) | daN (kgf) | (g) | ||||
W | KB-100 | (R or L) | Steel plate wheels, rubber (B included) tread | 100 | 32 | 144 | 115 × 80 | 80 × 45 | 11 | 120 (122.4) | 980 |
NR | Nylon wheel rubber tread (B included) | 100 (102.0) | 880 | ||||||||
UW | Steel plate wheels urethane (B included) tread | 180 (183.6) | 1,060 | ||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 890 | ||||||||
W | KB-130 | (R or L) | Steel plate wheels, rubber (B included) tread | 130 | 40 | 177 | 137 × 93 | 100 × 56 | 11 | 180 (183.6) | 1,660 |
NR | Nylon wheel rubber tread (B included) | 180 (183.6) | 1,260 | ||||||||
UW | Steel plate wheels urethane (B included) tread | 35 | 250 (255.0) | 1,800 | |||||||
GU | Nylon wheel urethane tread (B included) | 40 | 180 (183.6) | 1,515 | |||||||
W | KB-150 | (R or L) | Steel plate wheels, rubber (B included) tread | 150 | 40 | 198 | 137 × 93 | 100 × 56 | 11 | 200 (204.0) | 1,820 |
NR | Nylon wheel rubber tread (B included) | 200 (204.0) | 1,390 | ||||||||
UW | Steel plate wheels urethane (B included) tread | 38 | 300 (306.0) | 2,090 | |||||||
GU | Nylon wheel urethane tread (B included) | 40 | 200 (204.0) | 1,750 | |||||||
W | KB-200 | (R or L) | Steel plate wheels, rubber (B included) tread | 200 | 43 | 250 | 151 × 102 | 112 × 63 | 11.5 | 250 (255.0) | 3,260 |
UW | Steel plate wheels urethane (B included) tread | 42 | 400 (408.0) | 3,400 | |||||||
GU | Nylon wheel urethane tread (B included) | 43 | 250 (255.0) | 2,710 |
Casters locking only wheel rotation.
Part Number |
---|
WEKB-100(L) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,173.40 | CASTER | 1 Piece(s) | 12 Day(s) | - | [Antistatic] Electrical Conductivity | 80.01~140.00 | 120 | Rubber | No | - | - | 115 | 80 | - | - | Heavy Load | Yes | None | Single stopper attached (left) |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part WEKB-100(L) in the KB Model Rigid Wheel Plate Type (With Stopper) series.
Part Number |
---|
GUKB-130(R) |
GUKB-150(L) |
GUKB-150(R) |
WEKB-200(L) |
WKB-100(L) |
WKB-100(R) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,157.10 | 1 Piece(s) | 10 Day(s) | 177 | - | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | Presence | With Single Stopper (Right) | ||
฿ 1,464.39 | 1 Piece(s) | 10 Day(s) | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Presence | Presence | With Single Stopper (Left) | ||
฿ 1,328.33 | 1 Piece(s) | 10 Day(s) | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Presence | Presence | With Single Stopper (Right) | ||
฿ 2,698.39 | 1 Piece(s) | 12 Day(s) | - | [Antistatic] Electrical Conductivity | 220.01~320.00 | 250 | Rubber | No | - | - | 151 | - | - | 43 | Heavy Load | Yes | None | Single stopper attached (left) | ||
฿ 803.46 | 1 Piece(s) | 3 Day(s) | 144 | - | 80.01~140.00 | 100 | Rubber | No | 80 | 45 | 115 | 80 | 100 | 32 | Medium Load | Presence | Presence | With Single Stopper (Left) | ||
฿ 656.19 | 1 Piece(s) | 3 Day(s) | 144 | - | 80.01~140.00 | 100 | Rubber | No | 80 | 45 | 115 | 80 | 100 | 32 | Medium Load | Presence | Presence | With Single Stopper (Right) |
How can we improve?
How can we improve?