(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
G-50BNS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151.55 | CASTER | 1 Piece(s) | 8 Day(s) | - | 65 | 35.01~80.00 | 38 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 46 | 35 | 59 | - | - | 21 | 50 | Light Load | Yes | None | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part G-50BNS in the G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper) series.
Part Number |
---|
G-38NS |
G-38RS |
G-38URS |
G-50ELS |
G-50NS |
G-50RS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Same day | - | 50 | ~35.00 | 28 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 36 | 28 | 46 | 38 | 38 | 16 | 45 | Light Load | Presence | No | - | ||
฿ 105.91 | 1 Piece(s) | Same day | - | 50 | ~35.00 | 20 | Rubber | No | 36 | 28 | 46 | 38 | 38 | 17 | 45 | Light Load | Presence | No | - | ||
฿ 121.40 | 1 Piece(s) | 1 Day(s) | - | 50 | ~35.00 | 28 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 36 | 28 | 46 | 38 | 38 | 16 | 45 | Light Load | Presence | No | - | ||
฿ 155.56 | 1 Piece(s) | 1 Day(s) | - | 65 | ~35.00 | 25 | Elastomer | Chemical Resistance | 46 | 35 | 59 | 47 | 50 | 20 | 50 | Light Load | Presence | No | - | ||
฿ 150.00 | 1 Piece(s) | 1 Day(s) | 10 | 65 | 35.01~80.00 | 38 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 46 | 35 | 59 | 47 | 50 | 21 | 50 | Light Load | Presence | No | - | ||
฿ 174.00 | 1 Piece(s) | Same day | - | 65 | ~35.00 | 30 | Rubber | No | 46 | 35 | 59 | 47 | 50 | 20 | 50 | Light Load | Presence | No | - |
How can we improve?
How can we improve?