(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
ETF-125URS-ファイ34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 733.55 | CASTER | 1 Piece(s) | 5 Day(s) | 154 | 60 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 34 | 125 | - | 99 | Light Load | Yes | None | - |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part ETF-125URS-ファイ34 in the ETF-S Model Swivel Wheel Rubber Pipe Insertion Type (With Stopper) series.
Part Number |
---|
ETF-100ELS-ファイ19 |
ETF-100ELS-ファイ22 |
ETF-100NRBDS-ファイ19 |
ETF-100NRBDS-ファイ22 |
ETF-100NRS-ファイ19 |
ETF-100NRS-ファイ22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 452.76 | 1 Piece(s) | Available | 10 Day(s) | 128 | 50 | Elastomer | Chemical Resistance | 19 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | |
฿ 524.82 | 1 Piece(s) | Available | 10 Day(s) | 128 | 50 | Elastomer | Chemical Resistance | 22 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | |
฿ 591.84 | 1 Piece(s) | Available | 10 Day(s) | 128 | 60 | [Others] Nylon Foil Rubber | No | 19 | 100 | 27 | 82 | Light/Medium Load | Presence | Presence | - | |
฿ 685.60 | 1 Piece(s) | Available | 10 Day(s) | 128 | 60 | [Others] Nylon Foil Rubber | No | 22 | 100 | 27 | 82 | Light/Medium Load | Presence | Presence | - | |
฿ 438.25 | 1 Piece(s) | Available | 10 Day(s) | 128 | 60 | [Others] Nylon Foil Rubber | No | 19 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | |
฿ 526.58 | 1 Piece(s) | Available | 10 Day(s) | 128 | 60 | [Others] Nylon Foil Rubber | No | 22 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - |
How can we improve?
How can we improve?