1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ETF-S Model Swivel Wheel Rubber Pipe Insertion Type (With Stopper) (Part Number)

CASTER

ETF-S Model Swivel Wheel Rubber Pipe Insertion Type (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 426.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Part Number
ETF-100RHS-ファイ22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

฿ 520.31

CASTER 1 Piece(s) Available 5 Day(s) 12850RubberNo221002582Light/Medium LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ETF-100RHS-ファイ22 in the ETF-S Model Swivel Wheel Rubber Pipe Insertion Type (With Stopper) series.

Products with similar specification

Part Number
ETF-100NRBDS-ファイ22
ETF-100NRS-ファイ19
ETF-100NRS-ファイ22
ETF-100UHFDS-ファイ19
ETF-100UHFDS-ファイ22
ETF-100URS-ファイ19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

฿ 685.60

1 Piece(s) Available 10 Day(s) 12860[Others] Nylon Foil RubberNo221002782Light/Medium LoadPresencePresence-

฿ 438.25

1 Piece(s) Available 10 Day(s) 12860[Others] Nylon Foil RubberNo191002782Light/Medium LoadPresenceNo-

฿ 526.58

1 Piece(s) Available 10 Day(s) 12860[Others] Nylon Foil RubberNo221002782Light/Medium LoadPresenceNo-

฿ 617.24

1 Piece(s) Available 10 Day(s) 12860[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance191002882Light/Medium LoadPresencePresence-

฿ 708.67

1 Piece(s) Available 10 Day(s) 12860[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance221002882Light/Medium LoadPresencePresence-

฿ 523.81

1 Piece(s) Available 10 Day(s) 12860[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance191002882Light/Medium LoadPresenceNo-