(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
ETF-100RHS-ファイ19 |
ETF-100RHS-ファイ22 |
ETF-125RHS-ファイ19 |
ETF-125RHS-ファイ22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.15 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 128 | 50 | Rubber | No | 19 | 100 | 25 | 82 | Light/Medium Load | Presence | No | - | |
฿ 520.31 | CASTER | 1 Piece(s) | Available | 5 Day(s) | 128 | 50 | Rubber | No | 22 | 100 | 25 | 82 | Light/Medium Load | Presence | No | - | |
฿ 539.84 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 154 | 50 | Rubber | No | 19 | 125 | 25 | 99 | Light/Medium Load | Presence | No | - | |
฿ 666.91 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 154 | 50 | Rubber | No | 22 | 125 | 25 | 99 | Light/Medium Load | Presence | No | - |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
How can we improve?
How can we improve?