(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
E-75RHES |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 308.17 | CASTER | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 56 | - | 70 | 42 | - | 21 | 65 | Light Load | Yes | None | - | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part E-75RHES in the E-S Model Swivel Wheel Plate Type (With Stopper) series.
Part Number |
---|
E-100NRS |
E-100NS |
E-100RHES |
E-100RHS |
E-75RHS |
E-75URS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 468.13 | 1 Piece(s) | Available | 8 Day(s) | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | - | |
฿ 285.00 | 1 Piece(s) | 1 Day(s) | 122 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | 82 | Light/Medium Load | Presence | No | - | - | ||
฿ 562.59 | 1 Piece(s) | 10 Day(s) | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | No | 82 | - | 100 | 58 | - | - | 82 | Light Load | Yes | None | - | - | ||
฿ 301.00 | 1 Piece(s) | 12 Day(s) | 122 | - | 35.01~80.00 | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | 82 | Light/Medium Load | Presence | No | - | - | ||
฿ 209.00 | 1 Piece(s) | 1 Day(s) | 92 | - | 35.01~80.00 | 40 | Rubber | No | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light Load | Presence | No | - | - | ||
฿ 286.00 | 1 Piece(s) | 1 Day(s) | 92 | - | 35.01~80.00 | 45 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light Load | Presence | No | - | - |
How can we improve?
How can we improve?