1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

JB Model Swivel Wheel Plate Type (With Double Stopper) (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 629.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

JB Model Swivel Wheel Plate Type (With Double Stopper) Outline Drawing And Dimensions

JB model swivel wheel plate type (with double stopper) outline drawing

JB model swivel wheel plate type (with double stopper) outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusAllowable LoadDead Weight
D
(mm)
W
(mm)
H
(mm)
A × B
(mm)
X × Y
(mm)
N
(mm)
P
(mm)
R
(mm)
daN
(kgf)
(g)
WJB-75(R)Steel plate wheels, rubber (B included) tread
753210382 × 8263 × 639.5268480 (81.6)630
UWSteel plate wheels urethane (B included) tread120 (122.4)750
GUNylon wheel urethane tread (B included)100 (102.0)490
WJB-100(R or L)Steel plate wheels, rubber (B included) tread
1003214495 × 9574 × 74
(67 × 67)
1132112120 (122.4)1,240
NRNylon wheel rubber tread (B included)100 (102.0)1,130
UWSteel plate wheels urethane (B included) tread180 (183.6)1,340
GUNylon wheel urethane tread (B included)100 (102.0)1,140
WJB-130(R or L)Steel plate wheels, rubber (B included) tread
13040177105 × 10582 × 82
(75 × 75)
1140133180 (183.6)2,300
NRNylon wheel rubber tread (B included)180 (183.6)1,660
UWSteel plate wheels urethane (B included) tread35250 (255.0)2,200
GUNylon wheel urethane tread (B included)40180 (183.6)1,915
WJB-150(R or L)Steel plate wheels, rubber (B included) tread
15040198120 × 12094 × 94
(87 × 87)
1140133200 (204.0)2,600
NRNylon wheel rubber tread (B included)200 (204.0)1,850
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,550
GUNylon wheel urethane tread (B included)40200 (204.0)2,210
WJB-200(R or L)Steel plate wheels, rubber (B included) tread
20043250140 × 14094 × 94
(67 × 67)
11.556156250 (255.0)4,000
UWSteel plate wheels urethane (B included) tread42400 (408.0)4,150
GUNylon wheel urethane tread (B included)43250 (255.0)3,460
  • *Fixtures: trivalent bright chromate finishing

Includes a double stopper which can lock the installation portion swivel and the wheel rotation.

Part Number
UWJB-75(R)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

฿ 859.03

CASTER 1 Piece(s) 3 Day(s) 10380.01~140.00120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole63638282753284Medium Load-PresencePresenceLever Type with Double Stopper (Right)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWJB-75(R) in the JB Model Swivel Wheel Plate Type (With Double Stopper) series.

Frequently Asked Questions (FAQ)

Question: What is the difference between fixed wheels and swivel wheels?
Answer: Swivel wheels are casters in which the swivel part and the wheel rotate, while fixed wheels are casters in which only the wheel rotates and the swivel part does not move.
Question: What is the double stopper used for?
Answer: The double stopper is used to lock the swivel part and the wheel rotation at the same time. By locking both at once, movement can be stopped more effectively.

Products with similar specification

Part Number
GUJB-130(R)
GUJB-150(L)
GUJB-150(R)
WJB-100(L)
WJB-100(R)
WJB-100(R)-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

฿ 1,419.04

1 Piece(s) 3 Day(s) 177140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(82)75(82)10510513040133Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82PresencePresenceLever Type with Double Stopper (Right)

฿ 1,693.78

1 Piece(s) 10 Day(s) 198140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes87(94)87(94)12012015040133Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresenceLever Type with Double Stopper (Left)

฿ 1,685.61

1 Piece(s) 3 Day(s) 198140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes87(94)87(94)12012015040133Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresenceLever Type with Double Stopper (Right)

฿ 931.29

1 Piece(s) 3 Day(s) 14480.01~140.00100RubberNoSlotted Holes67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresenceLever Type with Double Stopper (Left)

฿ 825.63

1 Piece(s) 3 Day(s) 14480.01~140.00100RubberNoSlotted Holes67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresenceLever Type with Double Stopper (Right)

฿ 983.98

1 Piece(s) 7 Day(s) -80.01~140.00120RubberNoSlotted Holes67 (74)67 (74)----112Heavy Load-YesNoneLever type double stoppers attached (right)