(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
JB model swivel wheel plate type (with double stopper) outline drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Eccentricity | Turning Radius | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | A × B (mm) | X × Y (mm) | N (mm) | P (mm) | R (mm) | daN (kgf) | (g) | ||||
W | JB-75 | (R) | Steel plate wheels, rubber (B included) tread | 75 | 32 | 103 | 82 × 82 | 63 × 63 | 9.5 | 26 | 84 | 80 (81.6) | 630 |
UW | Steel plate wheels urethane (B included) tread | 120 (122.4) | 750 | ||||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 490 | ||||||||||
W | JB-100 | (R or L) | Steel plate wheels, rubber (B included) tread | 100 | 32 | 144 | 95 × 95 | 74 × 74 (67 × 67) | 11 | 32 | 112 | 120 (122.4) | 1,240 |
NR | Nylon wheel rubber tread (B included) | 100 (102.0) | 1,130 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 180 (183.6) | 1,340 | ||||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 1,140 | ||||||||||
W | JB-130 | (R or L) | Steel plate wheels, rubber (B included) tread | 130 | 40 | 177 | 105 × 105 | 82 × 82 (75 × 75) | 11 | 40 | 133 | 180 (183.6) | 2,300 |
NR | Nylon wheel rubber tread (B included) | 180 (183.6) | 1,660 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 35 | 250 (255.0) | 2,200 | |||||||||
GU | Nylon wheel urethane tread (B included) | 40 | 180 (183.6) | 1,915 | |||||||||
W | JB-150 | (R or L) | Steel plate wheels, rubber (B included) tread | 150 | 40 | 198 | 120 × 120 | 94 × 94 (87 × 87) | 11 | 40 | 133 | 200 (204.0) | 2,600 |
NR | Nylon wheel rubber tread (B included) | 200 (204.0) | 1,850 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 38 | 300 (306.0) | 2,550 | |||||||||
GU | Nylon wheel urethane tread (B included) | 40 | 200 (204.0) | 2,210 | |||||||||
W | JB-200 | (R or L) | Steel plate wheels, rubber (B included) tread | 200 | 43 | 250 | 140 × 140 | 94 × 94 (67 × 67) | 11.5 | 56 | 156 | 250 (255.0) | 4,000 |
UW | Steel plate wheels urethane (B included) tread | 42 | 400 (408.0) | 4,150 | |||||||||
GU | Nylon wheel urethane tread (B included) | 43 | 250 (255.0) | 3,460 |
Includes a double stopper which can lock the installation portion swivel and the wheel rotation.
Part Number |
---|
WJB-130(R) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,166.93 | CASTER | 1 Piece(s) | 3 Day(s) | 177 | 140.01~220.00 | 180 | Rubber | No | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | Lever Type with Double Stopper (Right) |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part WJB-130(R) in the JB Model Swivel Wheel Plate Type (With Double Stopper) series.
Part Number |
---|
GUJB-130(R) |
GUJB-150(L) |
GUJB-150(R) |
WJB-150(L) |
WJB-150(R) |
WJB-200(L) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,419.04 | 1 Piece(s) | 3 Day(s) | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | Lever Type with Double Stopper (Right) | ||
฿ 1,693.78 | 1 Piece(s) | 10 Day(s) | 198 | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Left) | ||
฿ 1,685.61 | 1 Piece(s) | 3 Day(s) | 198 | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Right) | ||
฿ 1,524.25 | 1 Piece(s) | Same day | 198 | 140.01~220.00 | 200 | Rubber | No | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Left) | ||
฿ 1,294.40 | 1 Piece(s) | Same day | 198 | 140.01~220.00 | 200 | Rubber | No | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Right) | ||
฿ 2,144.91 | 1 Piece(s) | 3 Day(s) | 250 | 220.01~320.00 | 250 | Rubber | No | Slotted Holes | 105(110) | 105(110) | 140 | 140 | 200 | 43 | 156 | Heavy Load | 105-105, 106-106, 107-107, 108-108, 109-109, 110-110 | Presence | Presence | Lever Type with Double Stopper (Left) |
How can we improve?
How can we improve?