1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS-ST-S Type Free Wheel Screw-in Type (with Stopper)

SUS-ST-S Type Free Wheel Screw-in Type (with Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 553.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

A compact screw-in type caster made entirely made of stainless steel. Wheel rotation can be locked.

Drawing

SUS-ST-S Type Swivel Wheel Threaded Stem (With Brake) drawing

Product Specifications

TypeMounting MethodStopperFitting Material:Wheel bearingMain application example
SwivelThreaded stemAvailableStainless steelNoneProduct display shelves

Standard table

Part numberWheelWheel Diameter (D)Vehicle width (W)
(mm)
Mounting Height (H)
(mm)
Thread (T)Pitch / Thread count (L)Length (N)
(mm)
Width across flats (M)
(mm)
Eccentricity (E)
(mm)
Turning radius (R)
(mm)
Allowable load (kgf)Self-weight (g)Surface Treatment
SUS-ST-50NS-M12 × 35Nylon502874M121.753521276761.2300No
SUS-ST-50NS-M16 × 40Nylon502874M1624023276761.2333No
SUS-ST-50RHS-M12 × 35Rubber502874M121.753521276751334No
SUS-ST-50RHS-M16 × 40Rubber502874M1624023276751367No
SUS-ST-50URS-M12 × 35Urethane502574M121.753521276761.2290No
SUS-ST-50URS-M16 × 40Urethane502574M1624023276761.2320No
SUS-ST-65ELS-M12 × 35Elastomer652789M121.753521276140.8330No
SUS-ST-65ELS-M16 × 40Elastomer652789M1624023276140.8395No
SUS-ST-65NS-M12 × 35Nylon652589M121.753521276771.4320No
SUS-ST-65NS-M16 × 40Nylon652589M1624023276771.4353No
SUS-ST-65RHS-M12 × 35Rubber652589M121.753521276751390No
SUS-ST-65RHS-M16 × 40Rubber652589M1624023276751401No
SUS-ST-65URS-M12 × 35Urethane652589M121.753521276761.2335No
SUS-ST-65URS-M16 × 40Urethane652589M1624023276761.2383No
SUS-ST-75ELS-M12 × 35Elastomer752797M121.753521286851345No
SUS-ST-75ELS-M16 × 40Elastomer752797M1624023286651385No
SUS-ST-75NRS-M12 × 35Rubber (nylon wheel)752797M121.753521286861.2370No
SUS-ST-75NRS-M16 × 40Rubber (nylon wheel)752797M1624023286861.2395No
SUS-ST-75NS-M12 × 35Nylon752597M121.753521286881.6334No
SUS-ST-75NS-M16 × 40Nylon752597M1624023286881.6367No
SUS-ST-75RHS-M12 × 35Rubber752597M121.753521286861.2473No
SUS-ST-75RHS-M16 × 40Rubber752597M1624023286861.2476No
SUS-ST-75URS-M12 × 35Urethane752697M121.753521286871.4355No
SUS-ST-75URS-M16 × 40Urethane752697M1624023286871.4387No

Usage example

SUS-ST-S Type Swivel Wheel Threaded Stem (With Brake) usage example

Product display shelves

Product features details

  • It is a general compact caster with running performance and load capacity.
  • By making the structure of the turning part a 2-stage structure, smooth turning is possible.
  • Wheel rotation can be locked using the stopper.
  • Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.
Part Number
SUS-ST-50NS-M12X35
SUS-ST-50NS-M16X40
SUS-ST-50RHS-M12X35
SUS-ST-50RHS-M16X40
SUS-ST-50URS-M12X35
SUS-ST-50URS-M16X40
SUS-ST-65ELS-M12X35
SUS-ST-65ELS-M16X40
SUS-ST-65NS-M12X35
SUS-ST-65NS-M16X40
SUS-ST-65RHS-M12X35
SUS-ST-65RHS-M16X40
SUS-ST-65URS-M12X35
SUS-ST-65URS-M16X40
SUS-ST-75ELS-M12X35
SUS-ST-75ELS-M16X40
SUS-ST-75NRS-M12X35
SUS-ST-75NRS-M16X40
SUS-ST-75NS-M12X35
SUS-ST-75NS-M16X40
SUS-ST-75RHS-M12X35
SUS-ST-75RHS-M16X40
SUS-ST-75URS-M12X35
SUS-ST-75URS-M16X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Pitch

฿ 608.13

CASTER 1 Piece(s) 3 Day(s) 107460[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM125028671.75

฿ 553.91

CASTER 1 Piece(s) Available 3 Day(s) -7460[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM165028672

฿ 620.24

CASTER 1 Piece(s) 9 Day(s) -7450RubberNoM125028671.75

฿ 565.90

CASTER 1 Piece(s) Available 10 Day(s) -7450RubberNoM165028672

฿ 663.63

CASTER 1 Piece(s) Available 5 Day(s) 107460[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM125025671.75

฿ 692.67

CASTER 1 Piece(s) 3 Day(s) -7460[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM165025672

฿ 644.52

CASTER 1 Piece(s) Available 10 Day(s) -8940ElastomerChemical ResistanceM126527671.75

฿ 695.67

CASTER 1 Piece(s) Available 10 Day(s) -8940ElastomerChemical ResistanceM166527672

฿ 659.64

CASTER 1 Piece(s) 3 Day(s) 108970[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM126525671.75

฿ 604.00

CASTER 1 Piece(s) Available 10 Day(s) -8970[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM166525672

฿ 637.96

CASTER 1 Piece(s) Available 5 Day(s) -8950RubberNoM126525671.75

฿ 612.46

CASTER 1 Piece(s) Available 3 Day(s) -8950RubberNoM166525672

฿ 692.52

CASTER 1 Piece(s) 5 Day(s) 108960[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM126525671.75

฿ 769.94

CASTER 1 Piece(s) 10 Day(s) -8960[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM166525672

฿ 756.00

CASTER 1 Piece(s) 3 Day(s) -9750ElastomerChemical ResistanceM127527681.75

฿ 684.42

CASTER 1 Piece(s) Available 10 Day(s) -9750ElastomerChemical ResistanceM167527682

฿ 721.16

CASTER 1 Piece(s) 10 Day(s) -9760[Others] Nylon Foil RubberNoM127527681.75

฿ 731.43

CASTER 1 Piece(s) Available 10 Day(s) -9760[Others] Nylon Foil RubberNoM167527682

฿ 696.44

CASTER 1 Piece(s) 3 Day(s) 109780[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM127525681.75

฿ 679.97

CASTER 1 Piece(s) 3 Day(s) 109780[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM167525682

฿ 681.05

CASTER 1 Piece(s) Available 3 Day(s) -9760RubberNoM127525681.75

฿ 664.39

CASTER 1 Piece(s) Available 5 Day(s) -9760RubberNoM167525682

฿ 784.19

CASTER 1 Piece(s) 3 Day(s) -9770[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM127526681.75

฿ 734.86

CASTER 1 Piece(s) Available 3 Day(s) -9770[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM167526682

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Stainless Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Light/Medium Load
Stopper Presence Wheel Bearings No