(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standardized caster used in great numbers for carts, kitchen devices, etc.
ST-S model swivel wheel screw-in type (with stopper) caster outline drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Screws | Pitch / Thread Count | Length | Plate Dimension | Eccentricity | Turning Radius | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | T | L | N (mm) | M (mm) | E (mm) | R (mm) | daN (kgf) | (g) | ||||
ST-50 | RH | S | Rubber wheels | 50 | 28 | 74 | M12 M16 UNF 1/2 W 3/4 | 1.75 2 20 threads 10 threads | 35 40 25 40 | 21 23 21 23 | 27 | 67 | 50 (51.0) | 345 |
N | Nylon wheels | 60 (61.2) | 320 | |||||||||||
UR | Nylon wheel urethane tread | 25 | 60 (61.2) | 325 | ||||||||||
EL | Elastomer wheels | 27 | 35 (35.7) | 325 | ||||||||||
ST-65 | RH | S | Rubber wheels | 65 | 25 | 89 | 27 | 68 | 50 (51.0) | 415 | ||||
N | Nylon wheels | 70 (71.4) | 345 | |||||||||||
UR | Nylon wheel urethane tread | 60 (61.2) | 370 | |||||||||||
EL | Elastomer wheels | 27 | 40 (40.8) | |||||||||||
ST-75 | RH | S | Rubber wheels | 75 | 25 | 97 | 28 | 68 | 60 (61.2) | 455 | ||||
NR | Nylon wheel rubber tread | 27 | 70 | 60 (61.2) | 400 | |||||||||
NRB | DS | Nylon wheel rubber tread (B included) | 60 (61.2) | 440 | ||||||||||
N | S | Nylon wheels | 25 | 68 | 80 (81.6) | 360 | ||||||||
UR | Nylon wheel urethane tread | 26 | 70 (71.4) | 385 | ||||||||||
UHF | DS | Nylon wheel urethane tread (B included) | 70 | 70 (71.4) | 430 | |||||||||
EL | S | Elastomer wheels | 27 | 50 (51.0) | 385 | |||||||||
ST-100 | RH | S | Rubber wheels | 100 | 25 | 126 | 31 | 82 | 50 (51.0) | 600 | ||||
NR | Nylon wheel rubber tread | 27 | 60 (61.2) | 505 | ||||||||||
NRB | DS | Nylon wheel rubber tread (B included) | 60 (61.2) | 510 | ||||||||||
N | S | Nylon wheels | 25 | 60 (61.2) | 435 | |||||||||
UR | Nylon wheel urethane tread | 28 | 60 (61.2) | 475 | ||||||||||
UHF | DS | Nylon wheel urethane tread (B included) | 60 (61.2) | 525 | ||||||||||
EL | S | Elastomer wheels | 27 | 50 (51.0) | 460 |
Casters locking only wheel rotation.
The allowable load is the allowable load when the stem is screwed in for the full length.
Part Number |
---|
ST-75ELS-M12X35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 339.13 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | M12 | 75 | 27 | 70 | Light/Medium Load | Presence | No | - | - |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part ST-75ELS-M12X35 in the ST-S Model Swivel Screw-In Type (With Stopper) series.
Part Number |
---|
ST-100BNS-W3/4X40 |
ST-100ELS-M12X35 |
ST-100ELS-M16X40 |
ST-75ELS-M16X40 |
ST-75ELS-UNF1/2X25 |
ST-75ELS-W3/4X40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 467.80 | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | W3/4 | - | - | 82 | Light Load | Yes | None | - | - | ||
฿ 397.60 | 1 Piece(s) | 3 Day(s) | - | 126 | - | 50 | Elastomer | Chemical Resistance | M12 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | - | ||
฿ 397.60 | 1 Piece(s) | 3 Day(s) | - | 126 | - | 50 | Elastomer | Chemical Resistance | M16 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | - | ||
฿ 339.13 | 1 Piece(s) | 3 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | M16 | 75 | 27 | 70 | Light/Medium Load | Presence | No | - | - | ||
฿ 332.17 | 1 Piece(s) | Available | 8 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | UNF1/2 | 75 | 27 | 70 | Light/Medium Load | Presence | No | - | - | |
฿ 382.96 | 1 Piece(s) | Available | 8 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | W3/4 | 75 | 27 | 70 | Light/Medium Load | Presence | No | - | - |
How can we improve?
How can we improve?