ST-S Model Swivel Screw-In Type (With Stopper)

Brand :
YUEI CASTER

Caution

    Product Description

    A standardized caster used in great numbers for carts, kitchen devices, etc.

    ST-S Model Swivel Wheel Screw-In Type (With Stopper) Caster Outline Drawing And Dimensions

    ST-S model swivel wheel screw-in type (with stopper) caster outline drawing

     

    ST-S model swivel wheel screw-in type (with stopper) caster outline drawing

     

    Part NumberWheelWheel DiameterWheel WidthMounting Height HScrewsPitch / Thread CountLengthPlate DimensionEccentricityTurning RadiusAllowable
    Load
    Dead Weight
    D (mm)W (mm)H (mm)TLN (mm)M (mm)E (mm)R (mm)daN (kgf)(g)
    ST-50RHSRubber wheels502874M12

    M16

    UNF 1/2

    W 3/4
    1.75

    2

    20 threads

    10 threads
    35

    40

    25

    40
    21

    23

    21

    23
    276750 (51.0)345
    NNylon wheels60 (61.2)320
    URNylon wheel urethane tread2560 (61.2)325
    ELElastomer wheels2735 (35.7)325
    ST-65RHSRubber wheels652589276850 (51.0)415
    NNylon wheels70 (71.4)345
    URNylon wheel urethane tread60 (61.2)370
    ELElastomer wheels2740 (40.8) 
    ST-75RHSRubber wheels752597286860 (61.2)455
    NRNylon wheel rubber tread277060 (61.2)400
    NRBDSNylon wheel rubber tread (B included)60 (61.2)440
    NSNylon wheels256880 (81.6)360
    URNylon wheel urethane tread2670 (71.4)385
    UHFDSNylon wheel urethane tread (B included)7070 (71.4)430
    ELSElastomer wheels2750 (51.0)385
    ST-100RHSRubber wheels10025126318250 (51.0)600
    NRNylon wheel rubber tread2760 (61.2)505
    NRBDSNylon wheel rubber tread (B included)60 (61.2)510
    NSNylon wheels2560 (61.2)435
    URNylon wheel urethane tread2860 (61.2)475
    UHFDSNylon wheel urethane tread (B included)60 (61.2)525
    ELSElastomer wheels2750 (51.0)460
    • *Fixtures: trivalent bright chromate finishing

    Casters locking only wheel rotation.
    The allowable load is the allowable load when the stem is screwed in for the full length.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ST-S Model Swivel Screw-In Type (With Stopper) | YUEI CASTER | MISUMI Thailand