(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used for transport dollies
Part Number |
---|
SG-75NRBDS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 458.87 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 93 | - | 60 | [Others] Nylon Foil Rubber | No | 55 | 42 | 70 | 75 | 27 | 70 | Light/Medium Load | Presence | Presence |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Plate Width(mm) | 58 |
Application | Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part SG-75NRBDS in the SG-S Model Swivel Plate Type (With Stopper) series.
Part Number |
---|
SG-100NRS |
SG-100NS |
SG-100RHES |
SG-75NRS |
SG-75NS |
SG-75RHES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 403.24 | 1 Piece(s) | Available | 8 Day(s) | - | 122 | - | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 100 | 27 | 82 | Light/Medium Load | Presence | No | |
฿ 362.06 | 1 Piece(s) | 12 Day(s) | - | 122 | - | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 100 | 25 | 82 | Light/Medium Load | Presence | No | ||
฿ 605.82 | 1 Piece(s) | 5 Day(s) | - | 122 | [Antistatic] Electrical Conductivity | - | Rubber | No | 82 | - | 100 | - | - | 82 | Light Load | Yes | None | ||
฿ 317.39 | 1 Piece(s) | Available | 8 Day(s) | - | 93 | - | 60 | [Others] Nylon Foil Rubber | No | 55 | 42 | 70 | 75 | 27 | 68 | Light/Medium Load | Presence | No | |
฿ 269.75 | 1 Piece(s) | 12 Day(s) | 10 | 93 | - | 80 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 75 | 25 | 68 | Light/Medium Load | Presence | No | ||
฿ 448.85 | 1 Piece(s) | 5 Day(s) | - | 93 | [Antistatic] Electrical Conductivity | 60 | Rubber | No | 55 | - | 70 | - | - | 68 | Light Load | Yes | None |
How can we improve?
How can we improve?