1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SG-S Model Swivel Plate Type (With Stopper) (Part Number)

CASTER

SG-S Model Swivel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 229.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used for transport dollies

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SG-75NRS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

฿ 317.39

CASTER 1 Piece(s) Available 8 Day(s) -93-60[Others] Nylon Foil RubberNo554270752768Light/Medium LoadPresenceNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Plate Width(mm) 58
Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SG-75NRS in the SG-S Model Swivel Plate Type (With Stopper) series.

Products with similar specification

Part Number
SG-100NRS
SG-100NS
SG-100RHES
SG-75NS
SG-75RHES
SG-75RHS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

฿ 403.24

1 Piece(s) Available 8 Day(s) -122-60[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresenceNo

฿ 362.06

1 Piece(s) 12 Day(s) -122-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401001002582Light/Medium LoadPresenceNo

฿ 605.82

1 Piece(s) 5 Day(s) -122[Antistatic] Electrical Conductivity-RubberNo82-100--82Light LoadYesNone

฿ 269.75

1 Piece(s) 12 Day(s) 1093-80[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance554270752568Light/Medium LoadPresenceNo

฿ 448.85

1 Piece(s) 5 Day(s) -93[Antistatic] Electrical Conductivity60RubberNo55-70--68Light LoadYesNone

฿ 282.00

1 Piece(s) 1 Day(s) -93-60RubberNo554270752568Light/Medium LoadPresenceNo